Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208-25-IP69K/F | N/A 1 9/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208-25/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-25/F | N/A 24800 N | N/A 14300 N |
N/A
|
| SUCSF208-25-IP69K/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-25/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25/FVSL525 | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC208-25/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25/FVSL613 | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-25/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25-IP69K/F | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-25-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-25-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAF208/F | N/A 40 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAF208/FVSL525 | N/A 40 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC208/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAF208/FVSL613 | N/A 40 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAF208-IP69K/F | N/A 40 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAF208-IP69K/FVSL613 | N/A 40 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBF208/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBF208/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBF208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBF208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208/F | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|