Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCPLF210-31/F | N/A 1 15/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-31/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-31/FVSL613 | N/A 1 15/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-31/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-31-IP69K/F | N/A 1 15/16 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31/FVSL525 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC210-31/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31-IP69K/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSF210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31/FVSL525 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC210-31/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31-IP69K/F | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-31-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-31-IP69K/FVSL613 | N/A 1 15/16 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-31-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210/F | N/A 50 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210/FVSL525 | N/A 50 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC210/FVSL525 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210/FVSL613 | N/A 50 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-IP69K/F | N/A 50 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCAF210-IP69K/FVSL613 | N/A 50 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC210/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC210/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-IP69K/F | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC210-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCBF210-IP69K/FVSL613 | N/A 50 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC210-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210/F | N/A 50 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC210/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCPLF210/FVSL613 | N/A 50 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC210/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|