Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety. Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
1076 - 1100 of 1110 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKSF211-34 N/A 2.1250 in N/A FA – Food Safe (US) N/A FAU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF211-34 N/A 2.1250 in N/A FE – Food Safe (Europe) N/A FEU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF211-34 N/A 2.1250 in N/A ON – Metal detectable N/A ONU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF211-34 N/A 2.1250 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF211-34 N/A 2.1250 in N/A QF – High Temp N/A QFU4LK211-34 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF211 N/A 55 mm N/A FA – Food Safe (US) N/A FAU4LK211 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF211 N/A 55 mm N/A FE – Food Safe (Europe) N/A FEU4LK211 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF211 N/A 55 mm N/A ON – Metal detectable N/A ONU4LK211 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF211 N/A 55 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK211 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF211 N/A 55 mm N/A QF – High Temp N/A QFU4LK211 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF211-35 N/A 2 3/16 in N/A FA – Food Safe (US) N/A FAU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF211-35 N/A 2 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF211-35 N/A 2 3/16 in N/A ON – Metal detectable N/A ONU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF211-35 N/A 2 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF211-35 N/A 2 3/16 in N/A QF – High Temp N/A QFU4LK211-35 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF212-36 N/A 2 1/4 in N/A FA – Food Safe (US) N/A FAU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF212-36 N/A 2 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF212-36 N/A 2 1/4 in N/A ON – Metal detectable N/A ONU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF212-36 N/A 2 1/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF212-36 N/A 2 1/4 in N/A QF – High Temp N/A QFU4LK212-36 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSF212 N/A 60 mm N/A FA – Food Safe (US) N/A FAU4LK212 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSF212 N/A 60 mm N/A FE – Food Safe (Europe) N/A FEU4LK212 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSF212 N/A 60 mm N/A ON – Metal detectable N/A ONU4LK212 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSF212 N/A 60 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK212 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSF212 N/A 60 mm N/A QF – High Temp N/A QFU4LK212 N/A Cast Stainless Steel N/A Standard N/A
1076 - 1100 of 1110 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45