COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 90 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

Quantity Add To Cart/Request Quote
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 90 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4