The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCST204/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCST204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCST204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A ![]() |
SUCAT205-14/F | Bore Size N/A 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-14/FVSL525 | Bore Size N/A 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-14/FVSL613 | Bore Size N/A 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-14-IP69K/F | Bore Size N/A 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-14-IP69K/FVSL613 | Bore Size N/A 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-14/F | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-14/FVSL613 | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-14-IP69K/F | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-14-IP69K/FVSL613 | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-15/F | Bore Size N/A 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-15/FVSL525 | Bore Size N/A 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-15/FVSL613 | Bore Size N/A 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-15-IP69K/F | Bore Size N/A 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-15-IP69K/FVSL613 | Bore Size N/A 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-15-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-15/F | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-15/FVSL613 | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-15-IP69K/F | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCBT205-15-IP69K/FVSL613 | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205/FVSL525 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |
SUCAT205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC205-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A ![]() |