Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
600RX2643B | Bore d N/A 600 mm | O.D. D N/A 820 mm32.2835 in | Width B N/A 575 mm22.6378 in | Width C N/A 575 mm22.6378 in | DUR/DOR F/E N/A 660 mm25.9843 in | Static Load Rating Co N/A 36120000 N8120000 lbf | Dynamic Load Rating C1 N/A 14780000 N3320000 lbf | Type N/A RX-9 | CAD N/A |
600RX2744 | Bore d N/A 600 mm | O.D. D N/A 870 mm34.2520 in | Width B N/A 640 mm25.1969 in | Width C N/A 640 mm25.1969 in | DUR/DOR F/E N/A 672 mm26.4567 in | Static Load Rating Co N/A 40000000 N9000000 lbf | Dynamic Load Rating C1 N/A 18040000 N4060000 lbf | Type N/A RX-1 | CAD N/A |
650RX2803A | Bore d N/A 650 mm | O.D. D N/A 900 mm35.4331 in | Width B N/A 650 mm25.5906 in | Width C N/A 650 mm25.5906 in | DUR/DOR F/E N/A 704 mm27.7165 in | Static Load Rating Co N/A 41200000 N9280000 lbf | Dynamic Load Rating C1 N/A 18980000 N4260000 lbf | Type N/A RX-1 | CAD N/A |
700RX2862 | Bore d N/A 700 mm | O.D. D N/A 930 mm36.6142 in | Width B N/A 620 mm24.4094 in | Width C N/A 620 mm24.4094 in | DUR/DOR F/E N/A 763 mm30.0394 in | Static Load Rating Co N/A 44400000 N10000000 lbf | Dynamic Load Rating C1 N/A 16920000 N380000 lbf | Type N/A RX-1 | CAD N/A |
705RX3131B | Bore d N/A 705 mm | O.D. D N/A 1066.905 mm42.0041 in | Width B N/A 635 mm25.0000 in | Width C N/A 635 mm25.0000 in | DUR/DOR F/E N/A 796 mm31.3386 in | Static Load Rating Co N/A 45200000 N10120000 lbf | Dynamic Load Rating C1 N/A 22600000 N5100000 lbf | Type N/A RX-1 | CAD N/A |
730RX2922 | Bore d N/A 730 mm | O.D. D N/A 960 mm37.7953 in | Width B N/A 620 mm24.4094 in | Width C N/A 620 mm24.4094 in | DUR/DOR F/E N/A 790 mm31.1024 in | Static Load Rating Co N/A 45200000 N10120000 lbf | Dynamic Load Rating C1 N/A 17500000 N3940000 lbf | Type N/A RX-1 | CAD N/A |
650RX2841C | Bore d N/A 650 mm | O.D. D N/A 920 mm36.2205 in | Width B N/A 670 mm26.3780 in | Width C N/A 670 mm26.3780 in | DUR/DOR F/E N/A 723 mm28.4646 in | Static Load Rating Co N/A 45600000 N10240000 lbf | Dynamic Load Rating C1 N/A 19520000 N4380000 lbf | Type N/A RX-1 | CAD N/A |
700RX2964A | Bore d N/A 700 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 700 mm27.5591 in | Width C N/A 700 mm27.5591 in | DUR/DOR F/E N/A 774 mm30.4724 in | Static Load Rating Co N/A 51200000 N11520000 lbf | Dynamic Load Rating C1 N/A 21000000 N4720000 lbf | Type N/A RX-1 | CAD N/A |
750RX3005 | Bore d N/A 750 mm | O.D. D N/A 1000 mm39.3701 in | Width B N/A 670 mm26.3780 in | Width C N/A 670 mm26.3780 in | DUR/DOR F/E N/A 813 mm32.0079 in | Static Load Rating Co N/A 52000000 N11680000 lbf | Dynamic Load Rating C1 N/A 20400000 N4580000 lbf | Type N/A RX-1 | CAD N/A |
820RX3263 | Bore d N/A 820 mm | O.D. D N/A 1130 mm44.4882 in | Width B N/A 650 mm25.5906 in | Width C N/A 650 mm25.5906 in | DUR/DOR F/E N/A 891 mm35.0787 in | Static Load Rating Co N/A 52400000 N11800000 lbf | Dynamic Load Rating C1 N/A 23200000 N5220000 lbf | Type N/A RX-1 | CAD N/A |
690RX2965 | Bore d N/A 690 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 715 mm28.1496 in | Width C N/A 715 mm28.1496 in | DUR/DOR F/E N/A 767.5 mm30.2165 in | Static Load Rating Co N/A 53200000 N11960000 lbf | Dynamic Load Rating C1 N/A 22400000 N5040000 lbf | Type N/A RX-1 | CAD N/A |
710RX3006 | Bore d N/A 710 mm | O.D. D N/A 1000 mm39.3701 in | Width B N/A 715 mm28.1496 in | Width C N/A 715 mm28.1496 in | DUR/DOR F/E N/A 787.5 mm31.0039 in | Static Load Rating Co N/A 54400000 N12240000 lbf | Dynamic Load Rating C1 N/A 22800000 N5120000 lbf | Type N/A RX-1 | CAD N/A |
690RX2966 | Bore d N/A 690 mm | O.D. D N/A 980 mm38.5827 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 766 mm30.1575 in | Static Load Rating Co N/A 54800000 N12320000 lbf | Dynamic Load Rating C1 N/A 23000000 N5160000 lbf | Type N/A RX-9 | CAD N/A |
820RX3201A | Bore d N/A 820 mm | O.D. D N/A 1100 mm43.3071 in | Width B N/A 745 mm29.3307 in | Width C N/A 720 mm28.3465 in | DUR/DOR F/E N/A 892 mm35.1181 in | Static Load Rating Co N/A 57600000 N12960000 lbf | Dynamic Load Rating C1 N/A 23000000 N5180000 lbf | Type N/A RX-10 | CAD N/A |
800RX3164 | Bore d N/A 800 mm | O.D. D N/A 1080 mm42.5197 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 880 mm34.6457 in | Static Load Rating Co N/A 58800000 N13240000 lbf | Dynamic Load Rating C1 N/A 22600000 N5080000 lbf | Type N/A RX-1 | CAD N/A |
800RX3165 | Bore d N/A 800 mm | O.D. D N/A 1080 mm42.5197 in | Width B N/A 700 mm27.5591 in | Width C N/A 700 mm27.5591 in | DUR/DOR F/E N/A 878 mm34.5669 in | Static Load Rating Co N/A 59200000 N13280000 lbf | Dynamic Load Rating C1 N/A 22600000 N5100000 lbf | Type N/A RX-1 | CAD N/A |
730RX3064 | Bore d N/A 730 mm | O.D. D N/A 1030 mm40.5512 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 809 mm31.8504 in | Static Load Rating Co N/A 59200000 N13280000 lbf | Dynamic Load Rating C1 N/A 24600000 N5520000 lbf | Type N/A RX-1 | CAD N/A |
730RX3064A | Bore d N/A 730 mm | O.D. D N/A 1030 mm40.5512 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 809 mm31.8504 in | Static Load Rating Co N/A 59200000 N13280000 lbf | Dynamic Load Rating C1 N/A 24600000 N5520000 lbf | Type N/A RX-11 | CAD N/A |
780RX3141 | Bore d N/A 780 mm | O.D. D N/A 1070 mm42.1260 in | Width B N/A 780 mm30.7087 in | Width C N/A 780 mm30.7087 in | DUR/DOR F/E N/A 853 mm33.5827 in | Static Load Rating Co N/A 62400000 N14040000 lbf | Dynamic Load Rating C1 N/A 25400000 N5720000 lbf | Type N/A RX-1 | CAD N/A |
770RX3151 | Bore d N/A 770 mm | O.D. D N/A 1075 mm42.3228 in | Width B N/A 770 mm30.3150 in | Width C N/A 770 mm30.3150 in | DUR/DOR F/E N/A 847 mm33.3465 in | Static Load Rating Co N/A 62800000 N14160000 lbf | Dynamic Load Rating C1 N/A 26000000 N5860000 lbf | Type N/A RX-1 | CAD N/A |
760RX3166 | Bore d N/A 760 mm | O.D. D N/A 1080 mm42.5197 in | Width B N/A 790 mm31.1024 in | Width C N/A 790 mm31.1024 in | DUR/DOR F/E N/A 846 mm33.3071 in | Static Load Rating Co N/A 63600000 N14320000 lbf | Dynamic Load Rating C1 N/A 26800000 N6040000 lbf | Type N/A RX-1 | CAD N/A |
761RX3166B | Bore d N/A 760.925 mm | O.D. D N/A 1079.6 mm42.5039 in | Width B N/A 787.4 mm31.0000 in | Width C N/A 787.4 mm31.0000 in | DUR/DOR F/E N/A 846 mm33.3071 in | Static Load Rating Co N/A 64000000 N14440000 lbf | Dynamic Load Rating C1 N/A 26800000 N6040000 lbf | Type N/A RX-1 | CAD N/A |
761RX3166 | Bore d N/A 761.425 mm | O.D. D N/A 1079.6 mm42.5039 in | Width B N/A 787.4 mm31.0000 in | Width C N/A 787.4 mm31.0000 in | DUR/DOR F/E N/A 846 mm33.3071 in | Static Load Rating Co N/A 64000000 N14440000 lbf | Dynamic Load Rating C1 N/A 26800000 N6040000 lbf | Type N/A RX-1 | CAD N/A |
880RXK3366 | Bore d N/A 880 mm | O.D. D N/A 1180 mm46.4567 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 945.3 mm37.2165 in | Static Load Rating Co N/A 66400000 N14920000 lbf | Dynamic Load Rating C1 N/A 26600000 N6000000 lbf | Type N/A RXK-2 | CAD N/A |
880RXK3364A | Bore d N/A 880 mm | O.D. D N/A 1180 mm46.4567 in | Width B N/A 750 mm29.5276 in | Width C N/A 750 mm29.5276 in | DUR/DOR F/E N/A 945 mm37.2047 in | Static Load Rating Co N/A 68000000 N15240000 lbf | Dynamic Load Rating C1 N/A 27400000 N6140000 lbf | Type N/A RXK-1 | CAD N/A |