Timken four-row cylindrical roller bearings are engineered for maximum performance in demanding applications that require high radial load capacity and durability. Their advanced multi-row design allows for optimal distribution of loads, reduced friction, and long service life even under continuous, high-speed operation. These bearings are the trusted choice due to their reliability and exceptional wear resistance.
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
DUR/DOR F/E |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 145RYL1452 | N/A 145 mm | N/A 225 mm8.8583 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A 169 mm6.6535 in | N/A RY-6 |
N/A
|
| 145RYL1452W30BC3 | N/A 145 mm | N/A 225 mm8.8583 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A 169 mm6.6535 in | N/A RY-6 |
N/A
|
| 145RYL1452W30BC4 | N/A 145 mm | N/A 225 mm8.8583 in | N/A 156 mm6.1417 in | N/A 156 mm6.1417 in | N/A 1832000 N412000 lbf | N/A 1100000 N248000 lbf | N/A 169 mm6.6535 in | N/A RY-6 |
N/A
|
| 160RYL1468 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 130 mm5.1181 in | N/A 130 mm5.1181 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A 180 mm7.0866 in | N/A RY-6 |
N/A
|
| 160RYL1467 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A 179 mm7.0472 in | N/A RY-6 |
N/A
|
| 160RYL1467W30BC3 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A 179 mm7.0472 in | N/A RY-6 |
N/A
|
| 160RYL1467W30BC4 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2224000 N500000 lbf | N/A 1188000 N268000 lbf | N/A 179 mm7.0472 in | N/A RY-6 |
N/A
|
| 160RYL1468W30BC3 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 130 mm5.1181 in | N/A 130 mm5.1181 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A 180 mm7.0866 in | N/A RY-6 |
N/A
|
| 160RYL1468W30BC4 | N/A 160 mm | N/A 230 mm9.0551 in | N/A 130 mm5.1181 in | N/A 130 mm5.1181 in | N/A 856000 N192400 lbf | N/A 135200 N30440 lbf | N/A 180 mm7.0866 in | N/A RY-6 |
N/A
|
| 165RYL1451 | N/A 165.1 mm | N/A 225.425 mm8.875 in | N/A 168.275 mm6.6250 in | N/A 168.275 mm6.6250 in | N/A 2264000 N508000 lbf | N/A 1158000 N260000 lbf | N/A 181 mm7.1260 in | N/A RY-3 |
N/A
|
| 180RYL1527 | N/A 180 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A 202 mm7.9528 in | N/A RY-6 |
N/A
|
| 180RYL1527W30BC3 | N/A 180 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A 202 mm7.9528 in | N/A RY-6 |
N/A
|
| 180RYL1527W30BC4 | N/A 180 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2568000 N576000 lbf | N/A 1452000 N326000 lbf | N/A 202 mm7.9528 in | N/A RY-6 |
N/A
|
| 190RY1528 | N/A 190 mm | N/A 260 mm10.2362 in | N/A 168 mm6.6142 in | N/A 168 mm6.6142 in | N/A 2604000 N584000 lbf | N/A 1288000 N290000 lbf | N/A 212 mm8.3465 in | N/A RY-1 |
N/A
|
| 190RY1543 | N/A 190 mm | N/A 270 mm10.6299 in | N/A 200 mm7.8740 in | N/A 200 mm7.8740 in | N/A 3304000 N744000 lbf | N/A 1702000 N382000 lbf | N/A 212 mm8.3465 in | N/A RY-1 |
N/A
|
| 200RYL1544 | N/A 200 mm | N/A 270 mm10.6299 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1544W30BC3 | N/A 200 mm | N/A 270 mm10.6299 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1544W30BC4 | N/A 200 mm | N/A 270 mm10.6299 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 2788000 N628000 lbf | N/A 1334000 N300000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1566 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1567 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 200 mm7.8740 in | N/A 200 mm7.8740 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1566W30BC3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1566W30BC4 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 170 mm6.6929 in | N/A 170 mm6.6929 in | N/A 2868000 N644000 lbf | N/A 1542000 N346000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1567W30BC3 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 200 mm7.8740 in | N/A 200 mm7.8740 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1567W30BC4 | N/A 200 mm | N/A 280 mm11.0236 in | N/A 200 mm7.8740 in | N/A 200 mm7.8740 in | N/A 3424000 N768000 lbf | N/A 1730000 N388000 lbf | N/A 222 mm8.7402 in | N/A RY-6 |
N/A
|
| 200RYL1585 | N/A 200 mm | N/A 290 mm11.4173 in | N/A 192 mm7.5591 in | N/A 192 mm7.5591 in | N/A 3208000 N720000 lbf | N/A 1774000 N398000 lbf | N/A 226 mm8.8976 in | N/A RY-6 |
N/A
|