Part Number |
Bore d |
O.D. D |
Width B |
Width C |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
145RYL1452 | Bore d N/A 145 mm | O.D. D N/A 225 mm8.8583 in | Width B N/A 156 mm6.1417 in | Width C N/A 156 mm6.1417 in | DUR/DOR F/E N/A 169 mm6.6535 in | Static Load Rating Co N/A 1832000 N412000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Type N/A RY-6 | CAD N/A |
145RYL1452W30BC3 | Bore d N/A 145 mm | O.D. D N/A 225 mm8.8583 in | Width B N/A 156 mm6.1417 in | Width C N/A 156 mm6.1417 in | DUR/DOR F/E N/A 169 mm6.6535 in | Static Load Rating Co N/A 1832000 N412000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Type N/A RY-6 | CAD N/A |
145RYL1452W30BC4 | Bore d N/A 145 mm | O.D. D N/A 225 mm8.8583 in | Width B N/A 156 mm6.1417 in | Width C N/A 156 mm6.1417 in | DUR/DOR F/E N/A 169 mm6.6535 in | Static Load Rating Co N/A 1832000 N412000 lbf | Dynamic Load Rating C1 N/A 1100000 N248000 lbf | Type N/A RY-6 | CAD N/A |
160RYL1467 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 179 mm7.0472 in | Static Load Rating Co N/A 2224000 N500000 lbf | Dynamic Load Rating C1 N/A 1188000 N268000 lbf | Type N/A RY-6 | CAD N/A |
160RYL1467W30BC3 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 179 mm7.0472 in | Static Load Rating Co N/A 2224000 N500000 lbf | Dynamic Load Rating C1 N/A 1188000 N268000 lbf | Type N/A RY-6 | CAD N/A |
160RYL1467W30BC4 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 179 mm7.0472 in | Static Load Rating Co N/A 2224000 N500000 lbf | Dynamic Load Rating C1 N/A 1188000 N268000 lbf | Type N/A RY-6 | CAD N/A |
160RYL1468W30BC3 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 130 mm5.1181 in | Width C N/A 130 mm5.1181 in | DUR/DOR F/E N/A 180 mm7.0866 in | Static Load Rating Co N/A 856000 N192400 lbf | Dynamic Load Rating C1 N/A 135200 N30440 lbf | Type N/A RY-6 | CAD N/A |
160RYL1468W30BC4 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 130 mm5.1181 in | Width C N/A 130 mm5.1181 in | DUR/DOR F/E N/A 180 mm7.0866 in | Static Load Rating Co N/A 856000 N192400 lbf | Dynamic Load Rating C1 N/A 135200 N30440 lbf | Type N/A RY-6 | CAD N/A |
160RYL1468 | Bore d N/A 160 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 130 mm5.1181 in | Width C N/A 130 mm5.1181 in | DUR/DOR F/E N/A 180 mm7.0866 in | Static Load Rating Co N/A 856000 N192400 lbf | Dynamic Load Rating C1 N/A 135200 N30440 lbf | Type N/A RY-6 | CAD N/A |
165RYL1451 | Bore d N/A 165.1 mm | O.D. D N/A 225.425 mm8.875 in | Width B N/A 168.275 mm6.6250 in | Width C N/A 168.275 mm6.6250 in | DUR/DOR F/E N/A 181 mm7.1260 in | Static Load Rating Co N/A 2264000 N508000 lbf | Dynamic Load Rating C1 N/A 1158000 N260000 lbf | Type N/A RY-3 | CAD N/A |
180RYL1527 | Bore d N/A 180 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 2568000 N576000 lbf | Dynamic Load Rating C1 N/A 1452000 N326000 lbf | Type N/A RY-6 | CAD N/A |
180RYL1527W30BC3 | Bore d N/A 180 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 2568000 N576000 lbf | Dynamic Load Rating C1 N/A 1452000 N326000 lbf | Type N/A RY-6 | CAD N/A |
180RYL1527W30BC4 | Bore d N/A 180 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 2568000 N576000 lbf | Dynamic Load Rating C1 N/A 1452000 N326000 lbf | Type N/A RY-6 | CAD N/A |
190RY1528 | Bore d N/A 190 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 168 mm6.6142 in | Width C N/A 168 mm6.6142 in | DUR/DOR F/E N/A 212 mm8.3465 in | Static Load Rating Co N/A 2604000 N584000 lbf | Dynamic Load Rating C1 N/A 1288000 N290000 lbf | Type N/A RY-1 | CAD N/A |
190RY1543 | Bore d N/A 190 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 212 mm8.3465 in | Static Load Rating Co N/A 3304000 N744000 lbf | Dynamic Load Rating C1 N/A 1702000 N382000 lbf | Type N/A RY-1 | CAD N/A |
200RYL1544 | Bore d N/A 200 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2788000 N628000 lbf | Dynamic Load Rating C1 N/A 1334000 N300000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1544W30BC3 | Bore d N/A 200 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2788000 N628000 lbf | Dynamic Load Rating C1 N/A 1334000 N300000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1544W30BC4 | Bore d N/A 200 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2788000 N628000 lbf | Dynamic Load Rating C1 N/A 1334000 N300000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1566 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2868000 N644000 lbf | Dynamic Load Rating C1 N/A 1542000 N346000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1567 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 3424000 N768000 lbf | Dynamic Load Rating C1 N/A 1730000 N388000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1566W30BC3 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2868000 N644000 lbf | Dynamic Load Rating C1 N/A 1542000 N346000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1566W30BC4 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 170 mm6.6929 in | Width C N/A 170 mm6.6929 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 2868000 N644000 lbf | Dynamic Load Rating C1 N/A 1542000 N346000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1567W30BC3 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 3424000 N768000 lbf | Dynamic Load Rating C1 N/A 1730000 N388000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1567W30BC4 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 200 mm7.874 in | Width C N/A 200 mm7.874 in | DUR/DOR F/E N/A 222 mm8.7402 in | Static Load Rating Co N/A 3424000 N768000 lbf | Dynamic Load Rating C1 N/A 1730000 N388000 lbf | Type N/A RY-6 | CAD N/A |
200RYL1585 | Bore d N/A 200 mm | O.D. D N/A 290 mm11.4173 in | Width B N/A 192 mm7.5591 in | Width C N/A 192 mm7.5591 in | DUR/DOR F/E N/A 226 mm8.8976 in | Static Load Rating Co N/A 3208000 N720000 lbf | Dynamic Load Rating C1 N/A 1774000 N398000 lbf | Type N/A RY-6 | CAD N/A |