Batch CAD Cart (0)
  • Cart is empty
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
101 - 110 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore d (mm)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (N)

Dynamic Load Rating C1 (lbf)

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

Sort by
N/A 820 mm N/A 1130 mm44.4882 in N/A 825 mm32.4803 in N/A 800 mm31.4961 in N/A 903 mm35.5512 in N/A 68400000 N15360000 lbf N/A 27400000 N6160000 lbf N/A RX-8 N/A CAD
N/A 820 mm N/A 1130 mm44.4882 in N/A 825 mm32.4803 in N/A 800 mm31.4961 in N/A 903 mm35.5512 in N/A 68400000 N15360000 lbf N/A 27400000 N6160000 lbf N/A RX-10 N/A CAD
N/A 850 mm N/A 1150 mm45.2756 in N/A 840 mm33.0709 in N/A 840 mm33.0709 in N/A 928 mm36.5354 in N/A 74800000 N16800000 lbf N/A 28800000 N6480000 lbf N/A RX-1 N/A CAD
N/A 850 mm N/A 1180 mm46.4567 in N/A 850 mm33.4646 in N/A 850 mm33.4646 in N/A 940 mm37.0079 in N/A 72800000 N16400000 lbf N/A 29600000 N6660000 lbf N/A RX-1 N/A CAD
N/A 880 mm N/A 1180 mm46.4567 in N/A 750 mm29.5276 in N/A 750 mm29.5276 in N/A 945 mm37.2047 in N/A 68000000 N15240000 lbf N/A 27400000 N6140000 lbf N/A RXK-1 N/A CAD
N/A 880 mm N/A 1180 mm46.4567 in N/A 750 mm29.5276 in N/A 750 mm29.5276 in N/A 945.3 mm37.2165 in N/A 66400000 N14920000 lbf N/A 26600000 N6000000 lbf N/A RXK-2 N/A CAD
N/A 862.98 mm N/A 1219.302 mm48.0040 in N/A 876.3 mm34.5000 in N/A 889 mm35.0000 in N/A 956 mm37.6378 in N/A 84000000 N18840000 lbf N/A 34600000 N7780000 lbf N/A RX-1 N/A CAD
N/A 900 mm N/A 1220 mm48.0315 in N/A 840 mm33.0709 in N/A 840 mm33.0709 in N/A 989 mm38.9370 in N/A 78800000 N17680000 lbf N/A 30200000 N6780000 lbf N/A RX-1 N/A CAD
N/A 950 mm N/A 1360 mm53.5433 in N/A 1000 mm39.3701 in N/A 1000 mm39.3701 in N/A 1075 mm42.3228 in N/A 108800000 N24480000 lbf N/A 43200000 N9700000 lbf N/A RX-1 N/A CAD
N/A 1040 mm N/A 1439.89 mm56.6886 in N/A 1000 mm39.3701 in N/A 1000 mm39.3701 in N/A 1133 mm44.6063 in N/A 101200000 N22760000 lbf N/A 42600000 N9580000 lbf N/A RX-7 N/A CAD
101 - 110 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5