Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NCF2922V | Bore d N/A 110 mm | O.D. D N/A 150 mm5.9055 in | Width B N/A 24 mm0.9449 in | DUR/DOR F/E N/A 141.1 mm5.5551 in | Static Load Rating Co N/A 223000 N50100 lbf | Dynamic Load Rating C1 N/A 146000 N32900 lbf | Thermal Speed Ratings - Oil N/A 1900 rpm | Thermal Speed Ratings - Grease N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2922VC3 | Bore d N/A 110 mm | O.D. D N/A 150 mm5.9055 in | Width B N/A 24 mm0.9449 in | DUR/DOR F/E N/A 141.1 mm5.5551 in | Static Load Rating Co N/A 223000 N50100 lbf | Dynamic Load Rating C1 N/A 146000 N32900 lbf | Thermal Speed Ratings - Oil N/A 1900 rpm | Thermal Speed Ratings - Grease N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2924V | Bore d N/A 120 mm | O.D. D N/A 165 mm6.4961 in | Width B N/A 27 mm1.0630 in | DUR/DOR F/E N/A 154 mm6.0630 in | Static Load Rating Co N/A 297000 N66800 lbf | Dynamic Load Rating C1 N/A 188000 N42400 lbf | Thermal Speed Ratings - Oil N/A 1800 rpm | Thermal Speed Ratings - Grease N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2924VC3 | Bore d N/A 120 mm | O.D. D N/A 165 mm6.4961 in | Width B N/A 27 mm1.0630 in | DUR/DOR F/E N/A 154 mm6.0630 in | Static Load Rating Co N/A 297000 N66800 lbf | Dynamic Load Rating C1 N/A 188000 N42400 lbf | Thermal Speed Ratings - Oil N/A 1800 rpm | Thermal Speed Ratings - Grease N/A 1500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2926V | Bore d N/A 130 mm | O.D. D N/A 180 mm7.0866 in | Width B N/A 30 mm1.1811 in | DUR/DOR F/E N/A 166.8 mm6.5669 in | Static Load Rating Co N/A 361000 N81100 lbf | Dynamic Load Rating C1 N/A 225000 N50600 lbf | Thermal Speed Ratings - Oil N/A 1700 rpm | Thermal Speed Ratings - Grease N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2926VC3 | Bore d N/A 130 mm | O.D. D N/A 180 mm7.0866 in | Width B N/A 30 mm1.1811 in | DUR/DOR F/E N/A 166.8 mm6.5669 in | Static Load Rating Co N/A 361000 N81100 lbf | Dynamic Load Rating C1 N/A 225000 N50600 lbf | Thermal Speed Ratings - Oil N/A 1700 rpm | Thermal Speed Ratings - Grease N/A 1400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2928V | Bore d N/A 140 mm | O.D. D N/A 190 mm7.4803 in | Width B N/A 30 mm1.1811 in | DUR/DOR F/E N/A 179.6 mm7.0709 in | Static Load Rating Co N/A 389000 N87300 lbf | Dynamic Load Rating C1 N/A 243000 N54700 lbf | Thermal Speed Ratings - Oil N/A 1600 rpm | Thermal Speed Ratings - Grease N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2928VC3 | Bore d N/A 140 mm | O.D. D N/A 190 mm7.4803 in | Width B N/A 30 mm1.1811 in | DUR/DOR F/E N/A 179.6 mm7.0709 in | Static Load Rating Co N/A 389000 N87300 lbf | Dynamic Load Rating C1 N/A 243000 N54700 lbf | Thermal Speed Ratings - Oil N/A 1600 rpm | Thermal Speed Ratings - Grease N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2930V | Bore d N/A 150 mm | O.D. D N/A 210 mm8.2677 in | Width B N/A 36 mm1.4173 in | DUR/DOR F/E N/A 196.4 mm7.7323 in | Static Load Rating Co N/A 506000 N114000 lbf | Dynamic Load Rating C1 N/A 328000 N73800 lbf | Thermal Speed Ratings - Oil N/A 1500 rpm | Thermal Speed Ratings - Grease N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2930VC3 | Bore d N/A 150 mm | O.D. D N/A 210 mm8.2677 in | Width B N/A 36 mm1.4173 in | DUR/DOR F/E N/A 196.4 mm7.7323 in | Static Load Rating Co N/A 506000 N114000 lbf | Dynamic Load Rating C1 N/A 328000 N73800 lbf | Thermal Speed Ratings - Oil N/A 1500 rpm | Thermal Speed Ratings - Grease N/A 1300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2932V | Bore d N/A 160 mm | O.D. D N/A 220 mm8.6614 in | Width B N/A 36 mm1.4173 in | DUR/DOR F/E N/A 207.2 mm8.1575 in | Static Load Rating Co N/A 540000 N121000 lbf | Dynamic Load Rating C1 N/A 340000 N76300 lbf | Thermal Speed Ratings - Oil N/A 1400 rpm | Thermal Speed Ratings - Grease N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2932VC3 | Bore d N/A 160 mm | O.D. D N/A 220 mm8.6614 in | Width B N/A 36 mm1.4173 in | DUR/DOR F/E N/A 207.2 mm8.1575 in | Static Load Rating Co N/A 540000 N121000 lbf | Dynamic Load Rating C1 N/A 340000 N76300 lbf | Thermal Speed Ratings - Oil N/A 1400 rpm | Thermal Speed Ratings - Grease N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2934V | Bore d N/A 170 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 36 mm1.4173 in | DUR/DOR F/E N/A 218 mm8.5827 in | Static Load Rating Co N/A 574000 N129000 lbf | Dynamic Load Rating C1 N/A 350000 N78700 lbf | Thermal Speed Ratings - Oil N/A 1300 rpm | Thermal Speed Ratings - Grease N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2934VC3 | Bore d N/A 170 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 36 mm1.4173 in | DUR/DOR F/E N/A 218 mm8.5827 in | Static Load Rating Co N/A 574000 N129000 lbf | Dynamic Load Rating C1 N/A 350000 N78700 lbf | Thermal Speed Ratings - Oil N/A 1300 rpm | Thermal Speed Ratings - Grease N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2936V | Bore d N/A 180 mm | O.D. D N/A 250 mm9.8425 in | Width B N/A 42 mm1.6535 in | DUR/DOR F/E N/A 231.5 mm9.1142 in | Static Load Rating Co N/A 711000 N160000 lbf | Dynamic Load Rating C1 N/A 436000 N98000 lbf | Thermal Speed Ratings - Oil N/A 1300 rpm | Thermal Speed Ratings - Grease N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2936VC3 | Bore d N/A 180 mm | O.D. D N/A 250 mm9.8425 in | Width B N/A 42 mm1.6535 in | DUR/DOR F/E N/A 231.5 mm9.1142 in | Static Load Rating Co N/A 711000 N160000 lbf | Dynamic Load Rating C1 N/A 436000 N98000 lbf | Thermal Speed Ratings - Oil N/A 1300 rpm | Thermal Speed Ratings - Grease N/A 1100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2938V | Bore d N/A 190 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 42 mm1.6535 in | DUR/DOR F/E N/A 244 mm9.6063 in | Static Load Rating Co N/A 803000 N180000 lbf | Dynamic Load Rating C1 N/A 487000 N109000 lbf | Thermal Speed Ratings - Oil N/A 1100 rpm | Thermal Speed Ratings - Grease N/A 980 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2938VC3 | Bore d N/A 190 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 42 mm1.6535 in | DUR/DOR F/E N/A 244 mm9.6063 in | Static Load Rating Co N/A 803000 N180000 lbf | Dynamic Load Rating C1 N/A 487000 N109000 lbf | Thermal Speed Ratings - Oil N/A 1100 rpm | Thermal Speed Ratings - Grease N/A 980 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF1840V | Bore d N/A 200 mm | O.D. D N/A 250 mm9.8425 in | Width B N/A 24 mm0.9449 in | DUR/DOR F/E N/A 237.5 mm9.3504 in | Static Load Rating Co N/A 337000 N75700 lbf | Dynamic Load Rating C1 N/A 188000 N42400 lbf | Thermal Speed Ratings - Oil N/A 1200 rpm | Thermal Speed Ratings - Grease N/A 1000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2940V | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 48 mm1.8898 in | DUR/DOR F/E N/A 261.1 mm10.2795 in | Static Load Rating Co N/A 971000 N218000 lbf | Dynamic Load Rating C1 N/A 587000 N132000 lbf | Thermal Speed Ratings - Oil N/A 1000 rpm | Thermal Speed Ratings - Grease N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2940VC3 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 48 mm1.8898 in | DUR/DOR F/E N/A 261.1 mm10.2795 in | Static Load Rating Co N/A 971000 N218000 lbf | Dynamic Load Rating C1 N/A 587000 N132000 lbf | Thermal Speed Ratings - Oil N/A 1000 rpm | Thermal Speed Ratings - Grease N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF1844V | Bore d N/A 220 mm | O.D. D N/A 270 mm10.6299 in | Width B N/A 24 mm0.9449 in | DUR/DOR F/E N/A 257.7 mm10.1457 in | Static Load Rating Co N/A 370000 N83100 lbf | Dynamic Load Rating C1 N/A 198000 N44400 lbf | Thermal Speed Ratings - Oil N/A 1100 rpm | Thermal Speed Ratings - Grease N/A 910 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2944V | Bore d N/A 220 mm | O.D. D N/A 300 mm11.811 in | Width B N/A 48 mm1.8898 in | DUR/DOR F/E N/A 282.1 mm11.1063 in | Static Load Rating Co N/A 1070000 N239000 lbf | Dynamic Load Rating C1 N/A 615000 N138000 lbf | Thermal Speed Ratings - Oil N/A 900 rpm | Thermal Speed Ratings - Grease N/A 800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF2944VC3 | Bore d N/A 220 mm | O.D. D N/A 300 mm11.811 in | Width B N/A 48 mm1.8898 in | DUR/DOR F/E N/A 282.1 mm11.1063 in | Static Load Rating Co N/A 1070000 N239000 lbf | Dynamic Load Rating C1 N/A 615000 N138000 lbf | Thermal Speed Ratings - Oil N/A 900 rpm | Thermal Speed Ratings - Grease N/A 800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| NCF1852V | Bore d N/A 260 mm | O.D. D N/A 320 mm12.5984 in | Width B N/A 28 mm1.1024 in | DUR/DOR F/E N/A 307 mm12.0866 in | Static Load Rating Co N/A 553000 N124000 lbf | Dynamic Load Rating C1 N/A 292000 N65500 lbf | Thermal Speed Ratings - Oil N/A 910 rpm | Thermal Speed Ratings - Grease N/A 760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |