Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NNU4968MAW33 | Bore d N/A 340.000 mm | O.D. D N/A 460 mm18.1102 in | Width B N/A 118 mm4.6457 in | DUR/DOR F/E N/A 379 mm14.9213 in | Static Load Rating Co N/A 2660000 N598000 lbf | Dynamic Load Rating C1 N/A 1250000 N282000 lbf | Thermal Speed Ratings - Oil N/A 760 rpm | Thermal Speed Ratings - Grease N/A 670 rpm | CAD N/A |
NNU4972MAW33 | Bore d N/A 360.000 mm | O.D. D N/A 480 mm18.8976 in | Width B N/A 118 mm4.6457 in | DUR/DOR F/E N/A 399 mm15.7087 in | Static Load Rating Co N/A 2800000 N630000 lbf | Dynamic Load Rating C1 N/A 1270000 N285000 lbf | Thermal Speed Ratings - Oil N/A 710 rpm | Thermal Speed Ratings - Grease N/A 630 rpm | CAD N/A |
NNU4976MAW33 | Bore d N/A 380 mm | O.D. D N/A 520 mm20.4724 in | Width B N/A 140 mm5.5118 in | DUR/DOR F/E N/A 426 mm16.7717 in | Static Load Rating Co N/A 3720000 N836000 lbf | Dynamic Load Rating C1 N/A 1660000 N373000 lbf | Thermal Speed Ratings - Oil N/A 630 rpm | Thermal Speed Ratings - Grease N/A 560 rpm | CAD N/A |
NNU4980MAW33 | Bore d N/A 400 mm | O.D. D N/A 540 mm21.2598 in | Width B N/A 140 mm5.5118 in | DUR/DOR F/E N/A 446 mm17.5591 in | Static Load Rating Co N/A 3920000 N882000 lbf | Dynamic Load Rating C1 N/A 1710000 N384000 lbf | Thermal Speed Ratings - Oil N/A 600 rpm | Thermal Speed Ratings - Grease N/A 530 rpm | CAD N/A |
NNU4984MAW33 | Bore d N/A 420 mm | O.D. D N/A 560 mm22.0472 in | Width B N/A 140 mm5.5118 in | DUR/DOR F/E N/A 466 mm18.3465 in | Static Load Rating Co N/A 4140000 N928000 lbf | Dynamic Load Rating C1 N/A 1750000 N394000 lbf | Thermal Speed Ratings - Oil N/A 560 rpm | Thermal Speed Ratings - Grease N/A 500 rpm | CAD N/A |
NNU4988MAW33 | Bore d N/A 440 mm | O.D. D N/A 600 mm23.6220 in | Width B N/A 160 mm6.2992 in | DUR/DOR F/E N/A 490 mm19.2913 in | Static Load Rating Co N/A 5740000 N1292000 lbf | Dynamic Load Rating C1 N/A 2500000 N562000 lbf | Thermal Speed Ratings - Oil N/A 460 rpm | Thermal Speed Ratings - Grease N/A 420 rpm | CAD N/A |
NNU4992MAW33 | Bore d N/A 460 mm | O.D. D N/A 620 mm24.4094 in | Width B N/A 160 mm6.2992 in | DUR/DOR F/E N/A 510 mm20.0787 in | Static Load Rating Co N/A 5540000 N1246000 lbf | Dynamic Load Rating C1 N/A 2420000 N544000 lbf | Thermal Speed Ratings - Oil N/A 460 rpm | Thermal Speed Ratings - Grease N/A 420 rpm | CAD N/A |
NNU4996MAW33 | Bore d N/A 480 mm | O.D. D N/A 650 mm25.5906 in | Width B N/A 170 mm6.6929 in | DUR/DOR F/E N/A 534 mm21.0236 in | Static Load Rating Co N/A 6160000 N1382000 lbf | Dynamic Load Rating C1 N/A 2680000 N602000 lbf | Thermal Speed Ratings - Oil N/A 430 rpm | Thermal Speed Ratings - Grease N/A 390 rpm | CAD N/A |