Part Number |
Bore d |
O.D. D |
Width B |
DUR/DOR F/E |
Static Load Rating Co |
Dynamic Load Rating C1 |
Thermal Speed Ratings - Oil |
Thermal Speed Ratings - Grease |
CAD |
---|---|---|---|---|---|---|---|---|---|
NNU4948MAW33 | Bore d N/A 240 mm | O.D. D N/A 320 mm12.5984 in | Width B N/A 80 mm3.1496 in | DUR/DOR F/E N/A 265 mm10.4331 in | Static Load Rating Co N/A 1220000 N274000 lbf | Dynamic Load Rating C1 N/A 591000 N133000 lbf | Thermal Speed Ratings - Oil N/A 1200 rpm | Thermal Speed Ratings - Grease N/A 1100 rpm | CAD N/A |
NNU4944MAW33 | Bore d N/A 220 mm | O.D. D N/A 300 mm11.811 in | Width B N/A 80 mm3.1496 in | DUR/DOR F/E N/A 245 mm9.6457 in | Static Load Rating Co N/A 1150000 N258000 lbf | Dynamic Load Rating C1 N/A 577000 N130000 lbf | Thermal Speed Ratings - Oil N/A 1400 rpm | Thermal Speed Ratings - Grease N/A 1200 rpm | CAD N/A |
NNU4940MAW33 | Bore d N/A 200 mm | O.D. D N/A 280 mm11.0236 in | Width B N/A 80 mm3.1496 in | DUR/DOR F/E N/A 225 mm8.8583 in | Static Load Rating Co N/A 1046000 N234000 lbf | Dynamic Load Rating C1 N/A 550000 N124000 lbf | Thermal Speed Ratings - Oil N/A 1500 rpm | Thermal Speed Ratings - Grease N/A 1300 rpm | CAD N/A |
NNU4938MAW33 | Bore d N/A 190 mm | O.D. D N/A 260 mm10.2362 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 212 mm8.3465 in | Static Load Rating Co N/A 890000 N200000 lbf | Dynamic Load Rating C1 N/A 459000 N103000 lbf | Thermal Speed Ratings - Oil N/A 1600 rpm | Thermal Speed Ratings - Grease N/A 1400 rpm | CAD N/A |
NNU4936MAW33 | Bore d N/A 180 mm | O.D. D N/A 250 mm9.8425 in | Width B N/A 69 mm2.7165 in | DUR/DOR F/E N/A 202 mm7.9528 in | Static Load Rating Co N/A 850000 N191000 lbf | Dynamic Load Rating C1 N/A 449000 N101000 lbf | Thermal Speed Ratings - Oil N/A 1700 rpm | Thermal Speed Ratings - Grease N/A 1500 rpm | CAD N/A |
NNU4934MAW33 | Bore d N/A 170 mm | O.D. D N/A 230 mm9.0551 in | Width B N/A 60 mm2.3622 in | DUR/DOR F/E N/A 188.5 mm7.4213 in | Static Load Rating Co N/A 696000 N156200 lbf | Dynamic Load Rating C1 N/A 376000 N84600 lbf | Thermal Speed Ratings - Oil N/A 1900 rpm | Thermal Speed Ratings - Grease N/A 1600 rpm | CAD N/A |
NNU4932MAW33 | Bore d N/A 160 mm | O.D. D N/A 220 mm8.6614 in | Width B N/A 60 mm2.3622 in | DUR/DOR F/E N/A 178.5 mm7.0276 in | Static Load Rating Co N/A 692000 N155600 lbf | Dynamic Load Rating C1 N/A 380000 N85300 lbf | Thermal Speed Ratings - Oil N/A 2000 rpm | Thermal Speed Ratings - Grease N/A 1700 rpm | CAD N/A |
NNU4930MAW33 | Bore d N/A 150 mm | O.D. D N/A 210 mm8.2677 in | Width B N/A 60 mm2.3622 in | DUR/DOR F/E N/A 168.5 mm6.6339 in | Static Load Rating Co N/A 668000 N150200 lbf | Dynamic Load Rating C1 N/A 374000 N84100 lbf | Thermal Speed Ratings - Oil N/A 2100 rpm | Thermal Speed Ratings - Grease N/A 1800 rpm | CAD N/A |