Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A 21 mm0.8268 in N/A 98700 N N/A 86300 N N/A 4800 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 121500 N N/A 101400 N N/A 4000 rpm N/A 4700 rpm N/A 1.1 mm0.043 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
226 - 250 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »