Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
251 - 275 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 29 mm1.1417 in N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 43 mm1.6929 in N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A 2.0 mm0.079 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A 1.50 mm0.059 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Add To Cart
Request Quote
251 - 275 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »