Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
NUP311ETPC3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 29 mm1.1417 in | B - Outer Ring Width N/A 29 mm1.1417 in | C0 - Static Radial Rating N/A 144400 N | C - Dynamic Radial Rating N/A 138500 N | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2311ETP | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 234600 N | C - Dynamic Radial Rating N/A 202000 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2311ETP | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 234600 N | C - Dynamic Radial Rating N/A 202000 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2311ETP | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 234600 N | C - Dynamic Radial Rating N/A 202000 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2311ETPC3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 234600 N | C - Dynamic Radial Rating N/A 202000 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2311ETPC3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 234600 N | C - Dynamic Radial Rating N/A 202000 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2311ETPC3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Inner Ring Width N/A 43 mm1.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 234600 N | C - Dynamic Radial Rating N/A 202000 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 22 mm0.8661 in | B - Outer Ring Width N/A 22 mm0.8661 in | C0 - Static Radial Rating N/A 105600 N | C - Dynamic Radial Rating N/A 96400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 155100 N | C - Dynamic Radial Rating N/A 130000 N | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 155100 N | C - Dynamic Radial Rating N/A 130000 N | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2212ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 155100 N | C - Dynamic Radial Rating N/A 130000 N | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 155100 N | C - Dynamic Radial Rating N/A 130000 N | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 155100 N | C - Dynamic Radial Rating N/A 130000 N | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2212ETPC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 155100 N | C - Dynamic Radial Rating N/A 130000 N | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N312ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 162100 N | C - Dynamic Radial Rating N/A 153400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ312ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 162100 N | C - Dynamic Radial Rating N/A 153400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU312ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 162100 N | C - Dynamic Radial Rating N/A 153400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP312ETP | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Inner Ring Width N/A 31 mm1.2205 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 162100 N | C - Dynamic Radial Rating N/A 153400 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |