Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
N202ETP | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ202ETP | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU202ETP | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP202ETP | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N202ETPC3 | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ202ETPC3 | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU202ETPC3 | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP202ETPC3 | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Inner Ring Width N/A 11 mm0.4331 in | B - Outer Ring Width N/A 11 mm0.4331 in | C0 - Static Radial Rating N/A 11200 N | C - Dynamic Radial Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N203ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ203ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU203ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP203ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N203ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ203ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU203ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP203ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 12 mm0.4724 in | B - Outer Ring Width N/A 12 mm0.4724 in | C0 - Static Radial Rating N/A 15600 N | C - Dynamic Radial Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2203ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 16 mm0.6299 in | B - Outer Ring Width N/A 16 mm0.6299 in | C0 - Static Radial Rating N/A 22900 N | C - Dynamic Radial Rating N/A 24900 N | Reference Thermal Speed Rating (Grease) N/A 11000 rpm | Reference Thermal Speed Rating (Oil) N/A 13100 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2203ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 16 mm0.6299 in | B - Outer Ring Width N/A 16 mm0.6299 in | C0 - Static Radial Rating N/A 22900 N | C - Dynamic Radial Rating N/A 24900 N | Reference Thermal Speed Rating (Grease) N/A 11000 rpm | Reference Thermal Speed Rating (Oil) N/A 13100 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2203ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 16 mm0.6299 in | B - Outer Ring Width N/A 16 mm0.6299 in | C0 - Static Radial Rating N/A 22900 N | C - Dynamic Radial Rating N/A 24900 N | Reference Thermal Speed Rating (Grease) N/A 11000 rpm | Reference Thermal Speed Rating (Oil) N/A 13100 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2203ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Inner Ring Width N/A 16 mm0.6299 in | B - Outer Ring Width N/A 16 mm0.6299 in | C0 - Static Radial Rating N/A 22900 N | C - Dynamic Radial Rating N/A 24900 N | Reference Thermal Speed Rating (Grease) N/A 11000 rpm | Reference Thermal Speed Rating (Oil) N/A 13100 rpm | R - Inner Ring "To Clear" Radius N/A 0.3 mm0.012 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N303ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Inner Ring Width N/A 14 mm0.5512 in | B - Outer Ring Width N/A 14 mm0.5512 in | C0 - Static Radial Rating N/A 21700 N | C - Dynamic Radial Rating N/A 25800 N | Reference Thermal Speed Rating (Grease) N/A 11300 rpm | Reference Thermal Speed Rating (Oil) N/A 13600 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ303ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Inner Ring Width N/A 14 mm0.5512 in | B - Outer Ring Width N/A 14 mm0.5512 in | C0 - Static Radial Rating N/A 21700 N | C - Dynamic Radial Rating N/A 25800 N | Reference Thermal Speed Rating (Grease) N/A 11300 rpm | Reference Thermal Speed Rating (Oil) N/A 13600 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU303ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Inner Ring Width N/A 14 mm0.5512 in | B - Outer Ring Width N/A 14 mm0.5512 in | C0 - Static Radial Rating N/A 21700 N | C - Dynamic Radial Rating N/A 25800 N | Reference Thermal Speed Rating (Grease) N/A 11300 rpm | Reference Thermal Speed Rating (Oil) N/A 13600 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP303ETP | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Inner Ring Width N/A 14 mm0.5512 in | B - Outer Ring Width N/A 14 mm0.5512 in | C0 - Static Radial Rating N/A 21700 N | C - Dynamic Radial Rating N/A 25800 N | Reference Thermal Speed Rating (Grease) N/A 11300 rpm | Reference Thermal Speed Rating (Oil) N/A 13600 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N303ETPC3 | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Inner Ring Width N/A 14 mm0.5512 in | B - Outer Ring Width N/A 14 mm0.5512 in | C0 - Static Radial Rating N/A 21700 N | C - Dynamic Radial Rating N/A 25800 N | Reference Thermal Speed Rating (Grease) N/A 11300 rpm | Reference Thermal Speed Rating (Oil) N/A 13600 rpm | R - Inner Ring "To Clear" Radius N/A 0.6 mm0.024 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |