COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
276 - 300 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 266700 N N/A 225900 N N/A 3700 rpm N/A 4300 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 122300 N N/A 110000 N N/A 4200 rpm N/A 5000 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 184400 N N/A 151300 N N/A 3600 rpm N/A 4200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 204000 N45900 lbf N/A 196000 N44100 lbf N/A 4100 rpm N/A 4800 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
276 - 300 of 881 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »