Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
NU2313EJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ313EJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 204000 N45900 lbf | C - Dynamic Radial Rating N/A 196000 N44100 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2313EJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2313EMA | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2313EMAC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU313EMA | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 196000 N44100 lbf | C - Dynamic Radial Rating N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU313EMAC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 196000 N44100 lbf | C - Dynamic Radial Rating N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2313EMAC4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 293000 N65900 lbf | C - Dynamic Radial Rating N/A 282000 N63300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ313ETPC4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 195300 N | C - Dynamic Radial Rating N/A 183300 N | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2313ETP | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2313ETPC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2313ETPC4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 48 mm1.8898 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 291100 N | C - Dynamic Radial Rating N/A 250000 N | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.083 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N214ETP | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Inner Ring Width N/A 24 mm0.9449 in | B - Outer Ring Width N/A 24 mm0.9449 in | C0 - Static Radial Rating N/A 140800 N | C - Dynamic Radial Rating N/A 121200 N | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |