Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
NU216EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 169000 N38000 lbf | C - Dynamic Radial Rating N/A 155000 N34900 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU216EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 169000 N38000 lbf | C - Dynamic Radial Rating N/A 155000 N34900 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 26 mm1.0236 in | B - Outer Ring Width N/A 26 mm1.0236 in | C0 - Static Radial Rating N/A 171400 N | C - Dynamic Radial Rating N/A 142000 N | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 247400 N | C - Dynamic Radial Rating N/A 188900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 247400 N | C - Dynamic Radial Rating N/A 188900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2216ETP | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 247400 N | C - Dynamic Radial Rating N/A 188900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 247400 N | C - Dynamic Radial Rating N/A 188900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 247400 N | C - Dynamic Radial Rating N/A 188900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2216ETPC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Inner Ring Width N/A 33 mm1.2992 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 247400 N | C - Dynamic Radial Rating N/A 188900 N | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2316EMAC3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 58 mm2.2835 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 439000 N98700 lbf | C - Dynamic Radial Rating N/A 406000 N91300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 290000 N65300 lbf | C - Dynamic Radial Rating N/A 289000 N64900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ316EJ | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 291000 N65300 lbf | C - Dynamic Radial Rating N/A 289000 N64900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2.1 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ316EMA | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 39 mm1.5354 in | B - Outer Ring Width N/A 39 mm1.5354 in | C0 - Static Radial Rating N/A 289000 N64900 lbf | C - Dynamic Radial Rating N/A 291000 N65300 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |