COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
426 - 450 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 289000 N64900 lbf N/A 290000 N65300 lbf N/A 3900 rpm N/A 4500 rpm N/A 2.1 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 39 mm1.5354 in N/A 291200 N N/A 262400 N N/A 3500 rpm N/A 4000 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 440200 N N/A 361900 N N/A 2900 rpm N/A 3400 rpm N/A 2.1 mm0.083 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 201000 N45200 lbf N/A 186000 N41900 lbf N/A 3900 rpm N/A 4600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 282000 N63300 lbf N/A 244000 N54900 lbf N/A 3200 rpm N/A 3600 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
426 - 450 of 881 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »