Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
NU217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2217EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2217EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 282000 N63300 lbf | C - Dynamic Radial Rating N/A 244000 N54900 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ217EMAC4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 28 mm1.1024 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 201000 N45200 lbf | C - Dynamic Radial Rating N/A 186000 N41900 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.080 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU317EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 41 mm1.6142 in | B - Outer Ring Width N/A 41 mm1.6142 in | C0 - Static Radial Rating N/A 314000 N70600 lbf | C - Dynamic Radial Rating N/A 313000 N70400 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2317EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2317EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ317EJ | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 41 mm1.6142 in | B - Outer Ring Width N/A 41 mm1.6142 in | C0 - Static Radial Rating N/A 314000 N70600 lbf | C - Dynamic Radial Rating N/A 313000 N70400 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2317EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2317EMAC4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ317EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 41 mm1.6142 in | B - Outer Ring Width N/A 41 mm1.6142 in | C0 - Static Radial Rating N/A 314000 N70600 lbf | C - Dynamic Radial Rating N/A 313000 N70400 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ317EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 41 mm1.6142 in | B - Outer Ring Width N/A 41 mm1.6142 in | C0 - Static Radial Rating N/A 314000 N70600 lbf | C - Dynamic Radial Rating N/A 313000 N70400 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2317EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2317EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | B - Outer Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 458000 N103000 lbf | C - Dynamic Radial Rating N/A 423000 N95200 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU317EMA | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 41 mm1.6142 in | B - Outer Ring Width N/A 41 mm1.6142 in | C0 - Static Radial Rating N/A 314000 N70600 lbf | C - Dynamic Radial Rating N/A 313000 N70400 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU317EMAC3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 41 mm1.6142 in | B - Outer Ring Width N/A 41 mm1.6142 in | C0 - Static Radial Rating N/A 314000 N70600 lbf | C - Dynamic Radial Rating N/A 313000 N70400 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.120 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 322000 N72400 lbf | C - Dynamic Radial Rating N/A 275000 N61800 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU218EMA | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ218EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2218EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 322000 N72400 lbf | C - Dynamic Radial Rating N/A 275000 N61800 lbf | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU218EMAC3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU218EJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ218EJ | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Inner Ring Width N/A 30 mm1.1811 in | B - Outer Ring Width N/A 30 mm1.1811 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C - Dynamic Radial Rating N/A 206000 N46300 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.100 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |