Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
526 - 550 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3400 rpm N/A 4000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3400 rpm N/A 4000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3400 rpm N/A 4000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3400 rpm N/A 4000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3200 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 3400 rpm N/A 4000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 46 mm1.8110 in N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 2800 rpm N/A 3100 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3200 rpm N/A 3600 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
526 - 550 of 881 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »