COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
626 - 650 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 64 mm2.5197 in N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2200 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2700 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2000 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 93 mm3.6614 in N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 93 mm3.6614 in N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 93 mm3.6614 in N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 93 mm3.6614 in N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 93 mm3.6614 in N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 93 mm3.6614 in N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1700 rpm N/A 1900 rpm N/A 4 mm0.160 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 58 mm2.2835 in N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2200 rpm N/A 2500 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 201000 N45200 lbf N/A 2700 rpm N/A 3300 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 263000 N59200 lbf N/A 201000 N45200 lbf N/A 2700 rpm N/A 3300 rpm N/A 2 mm0.080 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2200 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2200 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
626 - 650 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »