Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
651 - 675 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2000 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2000 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 3000 rpm N/A 3700 rpm N/A 1.50 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 3000 rpm N/A 3700 rpm N/A 1.50 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 37.545 mm1.4781 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1600 rpm N/A 1900 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD Add To Cart
Request Quote
651 - 675 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »