COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 80 mm3.1496 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A 1.5 mm0.059 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 881 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »