Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
NUP209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.748 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.748 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.748 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.748 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 19 mm0.7480 in | B - Outer Ring Width N/A 19 mm0.748 in | C0 - Static Radial Rating N/A 66400 N | C - Dynamic Radial Rating N/A 63049 N | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7000 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2209ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2209ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 84600 N | C - Dynamic Radial Rating N/A 76100 N | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 25 mm0.9843 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 101100 N | C - Dynamic Radial Rating N/A 99500 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2309ETP | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2309ETPC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 155700 N | C - Dynamic Radial Rating N/A 139200 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.5 mm0.059 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |