Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
N210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 20 mm0.7874 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 71892 N | C - Dynamic Radial Rating N/A 65969 N | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6600 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 91500 N | C - Dynamic Radial Rating N/A 79600 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 91500 N | C - Dynamic Radial Rating N/A 79600 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2210ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 91500 N | C - Dynamic Radial Rating N/A 79600 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 91500 N | C - Dynamic Radial Rating N/A 79600 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 91500 N | C - Dynamic Radial Rating N/A 79600 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP2210ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Inner Ring Width N/A 23 mm0.9055 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 91500 N | C - Dynamic Radial Rating N/A 79600 N | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5300 rpm | R - Inner Ring "To Clear" Radius N/A 1.1 mm0.043 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N310ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ310ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU310ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP310ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N310ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ310ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU310ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NUP310ETPC3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ310ETPC4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 27 mm1.063 in | B - Outer Ring Width N/A 27 mm1.063 in | C0 - Static Radial Rating N/A 116000 N | C - Dynamic Radial Rating N/A 112400 N | Reference Thermal Speed Rating (Grease) N/A 5200 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NJ2310ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 189500 N | C - Dynamic Radial Rating N/A 164600 N | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
NU2310ETP | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Inner Ring Width N/A 40 mm1.5748 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 189500 N | C - Dynamic Radial Rating N/A 164600 N | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5000 rpm | R - Inner Ring "To Clear" Radius N/A 2 mm0.079 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |