Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
320RU30OA107R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 121 mm4.7638 in | B - Outer Ring Width N/A 121 mm4.7638 in | C0 - Static Radial Rating N/A 3990000 N897000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
320RU30OC1175R4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 121 mm4.7638 in | B - Outer Ring Width N/A 121 mm4.7638 in | C0 - Static Radial Rating N/A 3990000 N897000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
320RU31OB1268 R2 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 176 mm6.9291 in | B - Outer Ring Width N/A 176 mm6.9291 in | C0 - Static Radial Rating N/A 5860000 N1320000 lbf | C - Dynamic Radial Rating N/A 3380000 N760000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU31OB1268R2 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 176 mm6.9291 in | B - Outer Ring Width N/A 176 mm6.9291 in | C0 - Static Radial Rating N/A 5860000 N1320000 lbf | C - Dynamic Radial Rating N/A 3380000 N760000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU91 R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 130.175 mm5.1250 in | B - Outer Ring Width N/A 130.175 mm5.1250 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C - Dynamic Radial Rating N/A 2390000 N537000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
320RU91R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 130.175 mm5.1250 in | B - Outer Ring Width N/A 130.175 mm5.1250 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C - Dynamic Radial Rating N/A 2390000 N537000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
320RU92AC1112R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.5 mm7.5000 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 470 rpm | Reference Thermal Speed Rating (Oil) N/A 500 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
340RU30R3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.4724 in | C - Inner Ring Width N/A 133 mm5.2362 in | B - Outer Ring Width N/A 133 mm5.2362 in | C0 - Static Radial Rating N/A 4580000 N1030000 lbf | C - Dynamic Radial Rating N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
400RU30R3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | C - Inner Ring Width N/A 148 mm5.8268 in | B - Outer Ring Width N/A 148 mm5.8268 in | C0 - Static Radial Rating N/A 5890000 N1320000 lbf | C - Dynamic Radial Rating N/A 3070000 N690000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
440RU30OA107R3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.5906 in | C - Inner Ring Width N/A 157 mm6.1811 in | B - Outer Ring Width N/A 157 mm6.1811 in | C0 - Static Radial Rating N/A 7270000 N1630000 lbf | C - Dynamic Radial Rating N/A 3660000 N823000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | R - Inner Ring "To Clear" Radius N/A 6.4 mm0.300 in | CAD N/A |
530RU30AF1874R3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A | CAD N/A |
530RU30OB630R3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
530RU30OB630R4 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
560RJ18R3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 680 mm26.7717 in | C - Inner Ring Width N/A 56 mm2.2047 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 2310000 N519000 lbf | C - Dynamic Radial Rating N/A 877000 N197000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 370 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
60RIJ249 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 867000 N195000 lbf | C - Dynamic Radial Rating N/A 643000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
60RIU248 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 39.688 mm1.5625 in | B - Outer Ring Width N/A 39.688 mm1.5625 in | C0 - Static Radial Rating N/A 442000 N99400 lbf | C - Dynamic Radial Rating N/A 381000 N85700 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |
60RIU249 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 867000 N195000 lbf | C - Dynamic Radial Rating N/A 643000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
65RIU293 R3 | d - Bore N/A 165.1 mm | D - Outer Diameter N/A 279.400 mm11.0000 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 935000 N210000 lbf | C - Dynamic Radial Rating N/A 673000 N151000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
65RIU294 R3 | d - Bore N/A 165.1 mm | D - Outer Diameter N/A 330.200 mm13.0000 in | C - Inner Ring Width N/A 63.5 mm2.5000 in | B - Outer Ring Width N/A 63.5 mm2.5000 in | C0 - Static Radial Rating N/A 883000 N199000 lbf | C - Dynamic Radial Rating N/A 756000 N170000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 6.4 mm0.300 in | CAD N/A |
85RIJ391 R3 | d - Bore N/A 215.900 mm | D - Outer Diameter N/A 292.100 mm11.5000 in | C - Inner Ring Width N/A 38.1 mm1.5 in | B - Outer Ring Width N/A 38.1 mm1.5000 in | C0 - Static Radial Rating N/A 522000 N117000 lbf | C - Dynamic Radial Rating N/A 326000 N73300 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in | CAD N/A |
E-1673-B | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 237000 N53300 lbf | C - Dynamic Radial Rating N/A 195000 N43800 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |