Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 237000 N53300 lbf N/A 195000 N43800 lbf N/A 2200 rpm N/A 2600 rpm N/A 4.1 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.088 mm2.5625 in N/A 65.088 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 246000 N55300 lbf N/A 220000 N49500 lbf N/A 3300 rpm N/A 3900 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 190 mm7.4803 in N/A 65.1 mm2.5625 in N/A 65.1 mm2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 220 mm8.6614 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 301000 N67700 lbf N/A 242000 N54400 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 rpm N/A 2200 rpm N/A 4 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 rpm N/A 2200 rpm N/A 4 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1500 rpm N/A 1600 rpm N/A 4 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 300 mm11.811 in N/A 114.3 mm4-1/2 in N/A 114.3 mm4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1500 rpm N/A 1600 rpm N/A 4 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 235 mm9.2520 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 397000 N89200 lbf N/A 306000 N68800 lbf N/A 1600 rpm N/A 1900 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 235 mm9.2520 in N/A 66.7 mm2.6260 in N/A 66.7 mm2.6260 in N/A 900000 N202000 lbf N/A 577000 N130000 lbf N/A 1600 rpm N/A 1800 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 235 mm9.2520 in N/A 66.7 mm2.6260 in N/A 66.7 mm2.6260 in N/A 939000 N211000 lbf N/A 653000 N147000 lbf N/A 1700 rpm N/A 2000 rpm N/A 2.0 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 804000 N181000 lbf N/A 711000 N160000 lbf N/A 1300 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Add To Cart
Request Quote
N/A 152.400 mm N/A 266.7 mm10.5 in N/A 61.913 mm2.4375 in N/A 61.913 mm2.4375 in N/A 867000 N195000 lbf N/A 643000 N145000 lbf N/A 1600 rpm N/A 1800 rpm N/A 4.1 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 152.400 mm N/A 266.7 mm10.5 in N/A 39.688 mm1.5625 in N/A 39.688 mm1.5625 in N/A 442000 N99400 lbf N/A 381000 N85700 lbf N/A 1400 rpm N/A 1700 rpm N/A 5.2 mm0.200 in N/A CAD Add To Cart
Request Quote
N/A 152.400 mm N/A 266.7 mm10.5 in N/A 61.913 mm2.4375 in N/A 61.913 mm2.4375 in N/A 867000 N195000 lbf N/A 643000 N145000 lbf N/A 1600 rpm N/A 1800 rpm N/A 4.1 mm0.200 in N/A CAD Add To Cart
Request Quote
1 - 25 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »