Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 170RIU91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIN91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIJ91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIF91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIT91R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 265 mm10.4331 in | C - Inner Ring Width N/A 76.2 mm3 in | B - Outer Ring Width N/A 76.2 mm3.0000 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C - Dynamic Radial Rating N/A 735000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RU93 R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1830000 N411000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RU93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RN93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RJ93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RF93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RT93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIU93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIN93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIJ93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIF93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 170RIT93R3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 360 mm14.1732 in | C - Inner Ring Width N/A 139.7 mm5.5000 in | B - Outer Ring Width N/A 139.7 mm5.5000 in | C0 - Static Radial Rating N/A 2580000 N580000 lbf | C - Dynamic Radial Rating N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RJ51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 586000 N132000 lbf | C - Dynamic Radial Rating N/A 434000 N97600 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RU91AO774R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1420000 N319000 lbf | C - Dynamic Radial Rating N/A 863000 N194000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A 2.5 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RU51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RN51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RJ51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RF51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RT51R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 44 mm1.7323 in | B - Outer Ring Width N/A 44 mm1.7323 in | C0 - Static Radial Rating N/A 560000 N126000 lbf | C - Dynamic Radial Rating N/A 419000 N94200 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RU91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 180RN91R3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 1440000 N323000 lbf | C - Dynamic Radial Rating N/A 833000 N187000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |