Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| E-1673-B | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 237000 N53300 lbf | C - Dynamic Radial Rating N/A 195000 N43800 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RU32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.088 mm2.5625 in | B - Outer Ring Width N/A 65.088 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RU02 R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 246000 N55300 lbf | C - Dynamic Radial Rating N/A 220000 N49500 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RU32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RN32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RJ32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RF32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RT32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RIU32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RIN32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RIJ32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RIF32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 105RIT32R3 | d - Bore N/A 105 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Inner Ring Width N/A 65.1 mm2.5625 in | B - Outer Ring Width N/A 65.1 mm2.5625 in | C0 - Static Radial Rating N/A 640000 N144000 lbf | C - Dynamic Radial Rating N/A 471000 N106000 lbf | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm | R - Inner Ring "To Clear" Radius N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 140RU51R3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 220 mm8.6614 in | C - Inner Ring Width N/A 36 mm1.4173 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 301000 N67700 lbf | C - Dynamic Radial Rating N/A 242000 N54400 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 140RU93R3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4-1/2 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 140RU93R6 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4-1/2 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 140RU93 R3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4-1/2 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 140RU93 R6 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 114.3 mm4-1/2 in | B - Outer Ring Width N/A 114.3 mm4.5000 in | C0 - Static Radial Rating N/A 841000 N189000 lbf | C - Dynamic Radial Rating N/A 732000 N165000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 150RU51OO771R3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 235 mm9.2520 in | C - Inner Ring Width N/A 38 mm1.4961 in | B - Outer Ring Width N/A 38 mm1.4961 in | C0 - Static Radial Rating N/A 397000 N89200 lbf | C - Dynamic Radial Rating N/A 306000 N68800 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 150RU91OO771R3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 235 mm9.2520 in | C - Inner Ring Width N/A 66.7 mm2.6260 in | B - Outer Ring Width N/A 66.7 mm2.6260 in | C0 - Static Radial Rating N/A 900000 N202000 lbf | C - Dynamic Radial Rating N/A 577000 N130000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 150RU91C4 | d - Bore N/A 150 mm | D - Outer Diameter N/A 235 mm9.2520 in | C - Inner Ring Width N/A 66.7 mm2.6260 in | B - Outer Ring Width N/A 66.7 mm2.6260 in | C0 - Static Radial Rating N/A 939000 N211000 lbf | C - Dynamic Radial Rating N/A 653000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm | R - Inner Ring "To Clear" Radius N/A 2.0 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 150RU03AA781R3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | C - Inner Ring Width N/A 65 mm2.5591 in | B - Outer Ring Width N/A 65 mm2.5591 in | C0 - Static Radial Rating N/A 804000 N181000 lbf | C - Dynamic Radial Rating N/A 711000 N160000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1600 rpm | R - Inner Ring "To Clear" Radius N/A 3 mm0.100 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60RIJ249 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 867000 N195000 lbf | C - Dynamic Radial Rating N/A 643000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60RIU248 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 39.688 mm1.5625 in | B - Outer Ring Width N/A 39.688 mm1.5625 in | C0 - Static Radial Rating N/A 442000 N99400 lbf | C - Dynamic Radial Rating N/A 381000 N85700 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 60RIU249 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 867000 N195000 lbf | C - Dynamic Radial Rating N/A 643000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in |
CAD
N/A
|
Add To Cart
Request Quote |