COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A 44 mm1.7323 in N/A 560000 N126000 lbf N/A 419000 N94200 lbf N/A 1300 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 180 mm N/A 280 mm11.0236 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 1440000 N323000 lbf N/A 833000 N187000 lbf N/A 1200 rpm N/A 1400 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 rpm N/A 1300 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 75 mm2.9528 in N/A 1320000 N297000 lbf N/A 807000 N181000 lbf N/A 1200 rpm N/A 1300 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 3.2 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.7 mm3.3740 in N/A 85.7 mm3.3740 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 300 mm11.811 in N/A 85.725 mm3-3/8 in N/A 85.725 mm3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »