COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 210 mm N/A 380 mm14.9606 in N/A 127 mm5 in N/A 127 mm5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 215.900 mm N/A 292.100 mm11.5000 in N/A 38.1 mm1.5 in N/A 38.1 mm1.5000 in N/A 522000 N117000 lbf N/A 326000 N73300 lbf N/A 1200 rpm N/A 1500 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 90 mm3.5433 in N/A 1950000 N438000 lbf N/A 1150000 N259000 lbf N/A 930 rpm N/A 1000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 90 mm3.5433 in N/A 1950000 N438000 lbf N/A 1150000 N259000 lbf N/A 1000 rpm N/A 1100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 841000 N189000 lbf N/A 618000 N139000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7795 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 rpm N/A 1100 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7795 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 960 rpm N/A 1100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 rpm N/A 1000 rpm N/A 3.3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 rpm N/A 1000 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7795 in N/A 98.4 mm3.8740 in N/A 98.4 mm3.8740 in N/A 2090000 N470000 lbf N/A 1290000 N290000 lbf N/A 930 rpm N/A 1000 rpm N/A 3.3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
151 - 175 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »