COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
176 - 200 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Quantity Add To Cart/Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 830000 N187000 lbf N/A 612000 N138000 lbf N/A 960 rpm N/A 1100 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350 mm13.7796 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2090000 N470000 lbf N/A 1290000 N289000 lbf N/A 930 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 350.002 mm13.7796 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 840000 N189000 lbf N/A 618000 N139000 lbf N/A 1800 rpm N/A 2100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.4 mm5.2520 in N/A 133.4 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.4 mm5.2520 in N/A 133.4 mm5.2520 in N/A 3230000 N726000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 1180000 N265000 lbf N/A 918000 N206000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 3230000 N727000 lbf N/A 2010000 N452000 lbf N/A 810 rpm N/A 880 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
176 - 200 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »