Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
320RU30OA107R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 121 mm4.7638 in | B - Outer Ring Width N/A 121 mm4.7638 in | C0 - Static Radial Rating N/A 3990000 N897000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
320RU30OC1175R4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 121 mm4.7638 in | B - Outer Ring Width N/A 121 mm4.7638 in | C0 - Static Radial Rating N/A 3990000 N897000 lbf | C - Dynamic Radial Rating N/A 2110000 N474000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 610 rpm | R - Inner Ring "To Clear" Radius N/A 4 mm0.200 in | CAD N/A |
560RJ18R3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 680 mm26.7717 in | C - Inner Ring Width N/A 56 mm2.2047 in | B - Outer Ring Width N/A 56 mm2.2047 in | C0 - Static Radial Rating N/A 2310000 N519000 lbf | C - Dynamic Radial Rating N/A 877000 N197000 lbf | Reference Thermal Speed Rating (Grease) N/A 320 rpm | Reference Thermal Speed Rating (Oil) N/A 370 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
300RU92R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 177.8 mm7.0000 in | B - Outer Ring Width N/A 177.8 mm7.0000 in | C0 - Static Radial Rating N/A 6150000 N1380000 lbf | C - Dynamic Radial Rating N/A 3700000 N832000 lbf | Reference Thermal Speed Rating (Grease) N/A 500 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU31OB1268R2 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 176 mm6.9291 in | B - Outer Ring Width N/A 176 mm6.9291 in | C0 - Static Radial Rating N/A 5860000 N1320000 lbf | C - Dynamic Radial Rating N/A 3380000 N760000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU31OB1268 R2 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 176 mm6.9291 in | B - Outer Ring Width N/A 176 mm6.9291 in | C0 - Static Radial Rating N/A 5860000 N1320000 lbf | C - Dynamic Radial Rating N/A 3380000 N760000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
320RU92AC1112R3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8346 in | C - Inner Ring Width N/A 190.5 mm7.5000 in | B - Outer Ring Width N/A 190.5 mm7.5000 in | C0 - Static Radial Rating N/A 6790000 N1530000 lbf | C - Dynamic Radial Rating N/A 4020000 N904000 lbf | Reference Thermal Speed Rating (Grease) N/A 470 rpm | Reference Thermal Speed Rating (Oil) N/A 500 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
340RU30R3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.4724 in | C - Inner Ring Width N/A 133 mm5.2362 in | B - Outer Ring Width N/A 133 mm5.2362 in | C0 - Static Radial Rating N/A 4580000 N1030000 lbf | C - Dynamic Radial Rating N/A 2520000 N567000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 550 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
220RU03R3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1102 in | C - Inner Ring Width N/A 88 mm3.4646 in | B - Outer Ring Width N/A 88 mm3.4646 in | C0 - Static Radial Rating N/A 1570000 N353000 lbf | C - Dynamic Radial Rating N/A 1340000 N301000 lbf | Reference Thermal Speed Rating (Grease) N/A 840 rpm | Reference Thermal Speed Rating (Oil) N/A 970 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
60RIJ249 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 867000 N195000 lbf | C - Dynamic Radial Rating N/A 643000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
65RIU293 R3 | d - Bore N/A 165.1 mm | D - Outer Diameter N/A 279.400 mm11.0000 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 935000 N210000 lbf | C - Dynamic Radial Rating N/A 673000 N151000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
E-1673-B | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 34 mm1.3386 in | B - Outer Ring Width N/A 34 mm1.3386 in | C0 - Static Radial Rating N/A 237000 N53300 lbf | C - Dynamic Radial Rating N/A 195000 N43800 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
60RIU249 R3 | d - Bore N/A 152.400 mm | D - Outer Diameter N/A 266.7 mm10.5 in | C - Inner Ring Width N/A 61.913 mm2.4375 in | B - Outer Ring Width N/A 61.913 mm2.4375 in | C0 - Static Radial Rating N/A 867000 N195000 lbf | C - Dynamic Radial Rating N/A 643000 N145000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | R - Inner Ring "To Clear" Radius N/A 4.1 mm0.200 in | CAD N/A |
200RU03 R3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | C - Inner Ring Width N/A 80 mm3.1496 in | B - Outer Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1300000 N292000 lbf | C - Dynamic Radial Rating N/A 1120000 N252000 lbf | Reference Thermal Speed Rating (Grease) N/A 950 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
260RU92OA1175R3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.8976 in | C - Inner Ring Width N/A 158.75 mm6.2500 in | B - Outer Ring Width N/A 158.75 mm6.2500 in | C0 - Static Radial Rating N/A 4410000 N991000 lbf | C - Dynamic Radial Rating N/A 2770000 N623000 lbf | Reference Thermal Speed Rating (Grease) N/A 640 rpm | Reference Thermal Speed Rating (Oil) N/A 700 rpm | R - Inner Ring "To Clear" Radius N/A 5 mm0.200 in | CAD N/A |
250RU93AA774R3 | d - Bore N/A 250 mm | D - Outer Diameter N/A 520 mm20.4724 in | C - Inner Ring Width N/A 196.85 mm7.7500 in | B - Outer Ring Width N/A 196.85 mm7.7500 in | C0 - Static Radial Rating N/A 5470000 N1230000 lbf | C - Dynamic Radial Rating N/A 3520000 N791000 lbf | Reference Thermal Speed Rating (Grease) N/A 610 rpm | Reference Thermal Speed Rating (Oil) N/A 660 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
100RIU435OO771R3 | d - Bore N/A 254 mm | D - Outer Diameter N/A 400.050 mm15.7500 in | C - Inner Ring Width N/A 79.38 mm3.1252 in | B - Outer Ring Width N/A 79.38 mm3.1252 in | C0 - Static Radial Rating N/A 1810000 N407000 lbf | C - Dynamic Radial Rating N/A 1160000 N261000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 890 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
135RIJ580BO622R3 | d - Bore N/A 342.900 mm | D - Outer Diameter N/A 457.2 mm18 in | C - Inner Ring Width N/A 57.15 mm2.2500 in | B - Outer Ring Width N/A 57.15 mm2.2500 in | C0 - Static Radial Rating N/A 1530000 N344000 lbf | C - Dynamic Radial Rating N/A 814000 N183000 lbf | Reference Thermal Speed Rating (Grease) N/A 580 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
120RIU515R3 | d - Bore N/A 304.8 mm | D - Outer Diameter N/A 469.900 mm18.5000 in | C - Inner Ring Width N/A 98.425 mm3.8750 in | B - Outer Ring Width N/A 98.425 mm3.8750 in | C0 - Static Radial Rating N/A 2960000 N665000 lbf | C - Dynamic Radial Rating N/A 1750000 N393000 lbf | Reference Thermal Speed Rating (Grease) N/A 600 rpm | Reference Thermal Speed Rating (Oil) N/A 670 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
530RU30OB630R3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
530RU30OB630R4 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.7087 in | C - Inner Ring Width N/A 185 mm7.2835 in | B - Outer Ring Width N/A 185 mm7.2835 in | C0 - Static Radial Rating N/A 10600000 N2380000 lbf | C - Dynamic Radial Rating N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
220RIU744R3 | d - Bore N/A 558.8 mm | D - Outer Diameter N/A 711.2 mm28.0000 in | C - Inner Ring Width N/A 111.125 mm4.3750 in | B - Outer Ring Width N/A 111.125 mm4.3750 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C - Dynamic Radial Rating N/A 2400000 N540000 lbf | Reference Thermal Speed Rating (Grease) N/A 300 rpm | Reference Thermal Speed Rating (Oil) N/A 330 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
160RIU643 R3 | d - Bore N/A 406.400 mm | D - Outer Diameter N/A 546.1 mm21.5000 in | C - Inner Ring Width N/A 69.85 mm2.7500 in | B - Outer Ring Width N/A 69.85 mm2.7500 in | C0 - Static Radial Rating N/A 2500000 N562000 lbf | C - Dynamic Radial Rating N/A 1320000 N297000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
160RIU644R2 | d - Bore N/A 406.400 mm | D - Outer Diameter N/A 603.25 mm23.7500 in | C - Inner Ring Width N/A 82.55 mm3.2500 in | B - Outer Ring Width N/A 82.55 mm3.2500 in | C0 - Static Radial Rating N/A 2770000 N623000 lbf | C - Dynamic Radial Rating N/A 1690000 N380000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | R - Inner Ring "To Clear" Radius N/A 5.1 mm0.200 in | CAD N/A |
300RU92AD1112R3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2598 in | C - Inner Ring Width N/A 177.8 mm7.0000 in | B - Outer Ring Width N/A 177.8 mm7.0000 in | C0 - Static Radial Rating N/A 6150000 N1380000 lbf | C - Dynamic Radial Rating N/A 3700000 N832000 lbf | Reference Thermal Speed Rating (Grease) N/A 500 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | R - Inner Ring "To Clear" Radius N/A 5.2 mm0.200 in | CAD N/A |