Timken corrosion-resistant deep groove ball bearings are engineered to perform reliably in harsh environments where moisture, chemicals, and contaminants can compromise standard bearings. Featuring stainless steel construction and advanced sealing options, these bearings deliver superior protection against rust and corrosion while maintaining high-speed capability and low friction. Ideal for food and beverage processing and other demanding industries, Timken’s corrosion-resistant bearings help extend equipment life, reduce maintenance costs, and ensure consistent performance under challenging conditions.
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

6202H-2RS/VSL609 N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6490 N N/A 2980 N N/A 15000 rpm N/A N/A
6302H-2RS/VSL609 N/A 15 mm N/A 42 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 9690 N N/A 4590 N N/A 12000 rpm N/A N/A
6003H-2RS/VSL609 N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5100 N N/A 2610 N N/A 13000 rpm N/A N/A
6203H-2RS/VSL609 N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8130 N N/A 3830 N N/A 12000 rpm N/A N/A
6303H-2RS/VSL609 N/A 17 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11560 N N/A 5610 N N/A 11000 rpm N/A N/A
6004H-2RS/VSL609 N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 7980 N N/A 4050 N N/A 11000 rpm N/A N/A
6204H/VSL609 N/A 20 mm N/A 47 mm N/A 14 mm N/A Open N/A Industrial Grade Solid Lube N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 18000 rpm N/A
6204H-2RS/VSL609 N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 10900 N N/A 5320 N N/A 10000 rpm N/A N/A
6304H-2RS/VSL609 N/A 20 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 13520 N N/A 6630 N N/A 10000 rpm N/A N/A
6005H-2RS/VSL609 N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8550 N N/A 4680 N N/A 9400 rpm N/A N/A
6205H/VSL609 N/A 25 mm N/A 52 mm N/A 15 mm N/A Open N/A Industrial Grade Solid Lube N/A 11900 N N/A 6300 N N/A 13000 rpm N/A 15000 rpm N/A
6205H-2RS/VSL609 N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11900 N N/A 6300 N N/A 8900 rpm N/A N/A
6305H-2RS/VSL609 N/A 25 mm N/A 62 mm N/A 17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17510 N N/A 9520 N N/A 8000 rpm N/A N/A
6006H-2RS/VSL609 N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 11200 N N/A 6620 N N/A 7700 rpm N/A N/A
6206H/VSL609 N/A 30 mm N/A 62 mm N/A 16 mm N/A Open N/A Industrial Grade Solid Lube N/A 16500 N N/A 9070 N N/A 11000 rpm N/A 13000 rpm N/A
6206H-2RS/VSL609 N/A 30 mm N/A 62 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 16500 N N/A 9070 N N/A 7300 rpm N/A N/A
6306H-2RS/VSL609 N/A 30 mm N/A 72 mm N/A 19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 22610 N N/A 12750 N N/A 6600 rpm N/A N/A
6007H-2RS/VSL609 N/A 35 mm N/A 62 mm N/A 14 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 13600 N N/A 8240 N N/A 6800 rpm N/A N/A
6207H-2RS/VSL609 N/A 35 mm N/A 72 mm N/A 17 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 21800 N N/A 12300 N N/A 6300 rpm N/A N/A
6008H-2RS/VSL609 N/A 40 mm N/A 68 mm N/A 15 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 14300 N N/A 9240 N N/A 6100 rpm N/A N/A
6208H-2RS/VSL609 N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 24700 N N/A 14300 N N/A 5600 rpm N/A N/A
6009H-2RS/VSL609 N/A 45 mm N/A 75 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 17800 N N/A 12100 N N/A 5300 rpm N/A N/A
6209H-2RS/VSL609 N/A 45 mm N/A 85 mm N/A 19 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 27800 N N/A 16400 N N/A 5200 rpm N/A N/A
6010H-2RS/VSL609 N/A 50 mm N/A 80 mm N/A 16 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 18500 N N/A 13300 N N/A 4800 rpm N/A N/A
6210H-2RS/VSL609 N/A 50 mm N/A 90 mm N/A 20 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 29800 N N/A 18600 N N/A 4700 rpm N/A N/A
251 - 275 of 276 | Results Per Page | View | Unit of Measure
« 11 12