Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Bearing Type

Features

Material

Lubrication Type
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
Width (B)

Bearing Type

Features

Material

Lubrication Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

XLS56K2 N/A 3 1/2 in N/A 5 in127 mm N/A 0.750 in19.05 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 7080 lbf31493 N N/A 8180 lbf36386 N N/A 3260 rpm N/A 2790 rpm N/A CAD Icon (for items table)
XLS60K2 N/A 3 3/4 in N/A 5.25 in133.35 mm N/A 0.750 in19.05 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 7900 lbf35141 N N/A 8660 lbf38522 N N/A 3060 rpm N/A 2620 rpm N/A CAD Icon (for items table)
XLS64K2 N/A 4 in N/A 5.624 in142.85 mm N/A 0.875 in22.225 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 9420 lbf41902 N N/A 10600 lbf47151 N N/A 2890 rpm N/A 2480 rpm N/A CAD Icon (for items table)
XLS76K2 N/A 4 3/4 in N/A 6.500 in165.1 mm N/A 0.875 in22.225 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 12800 lbf56937 N N/A 13700 lbf60941 N N/A 2460 rpm N/A 2110 rpm N/A CAD Icon (for items table)
XLS80K2 N/A 5 in N/A 6.999 in177.775 mm N/A 1.000 in25.4 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 15100 lbf67168 N N/A 16300 lbf72506 N N/A 2280 rpm N/A 1950 rpm N/A CAD Icon (for items table)
90BIC401B2 N/A 9 in N/A 12.000 in304.8 mm N/A 1.500 in38.1 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 39900 lbf177484 N N/A 37600 lbf167253 N N/A 1310 rpm N/A 1120 rpm N/A CAD Icon (for items table)
95BIC430 B3 N/A 9 1/2 in N/A 12.750 in323.85 mm N/A 1.625 in41.275 mm N/A Large Imperial Ball Bearings N/A N/A N/A N/A 45500 lbf202394 N N/A 42300 lbf188160 N N/A 1240 rpm N/A 1060 rpm N/A CAD Icon (for items table)
105BIC470B2 N/A 10 1/2 in N/A 14.000 in355.6 mm N/A 1 3/4 in44.45 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 57500 lbf255773 N N/A 50100 lbf222856 N N/A 1120 rpm N/A 960 rpm N/A CAD Icon (for items table)
110BIC479B3 N/A 11 1/2 in N/A 14.500 in368.275 mm N/A 1 3/4 in44.45 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 57400 lbf255328 N N/A 49700 lbf221077 N N/A 1080 rpm N/A 930 rpm N/A CAD Icon (for items table)
120BIC519B3 N/A 12 in N/A 16.000 in406.4 mm N/A 2 in50.8 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 71000 lbf315824 N N/A 57700 lbf256662 N N/A 980 rpm N/A 840 rpm N/A CAD Icon (for items table)
250BIC804CC824B2 N/A 25 in N/A 27.000 in685.8 mm N/A 1.000 in25.4 mm N/A Large Imperial Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 53400 lbf237535 N N/A 26700 lbf118768 N N/A 530 rpm N/A 454 rpm N/A CAD Icon (for items table)
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1