Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Bearing Type

Features

Material

Lubrication Type
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
Width (B)

Bearing Type

Features

Material

Lubrication Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Oil

Limiting Speed - Grease

CAD

S1PP N/A 1/4 in N/A 0.750 in19.05 mm N/A 0.2812 in7.14 mm N/A Miniature Ball Bearings N/A Two seals N/A 52100 N/A Standard Industrial Grease N/A 240 lbf1050 N N/A 700 lbf3100 N N/A 28450 rpm N/A 24385 rpm N/A CAD Icon (for items table)
S5K N/A 1/2 in N/A 1.125 in28.575 mm N/A 0.250 in6.35 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 540 lbf2402 N N/A 1280 lbf5694 N N/A 15300 rpm N/A 13100 rpm N/A CAD Icon (for items table)
S5P N/A 1/2 in N/A 1.125 in28.58 mm N/A 0.250 in6.35 mm N/A Miniature Ball Bearings N/A One Seal N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 540 lbf2390 N N/A 1270 lbf5670 N N/A 16959 rpm N/A 14537 rpm N/A CAD Icon (for items table)
S7K N/A 5/8 in N/A 1.375 in34.93 mm N/A 0.344 in8.73 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 13788 rpm N/A 11818 rpm N/A CAD Icon (for items table)
S7KD N/A 5/8 in N/A 1.375 in34.93 mm N/A 0.344 in8.73 mm N/A Miniature Ball Bearings N/A One shield N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 13788 rpm N/A 11818 rpm N/A CAD Icon (for items table)
S7KDD N/A 5/8 in N/A 1.375 in34.93 mm N/A 0.344 in8.73 mm N/A Miniature Ball Bearings N/A Two shields N/A 52100 N/A Standard Industrial Grease N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 13788 rpm N/A 11818 rpm N/A CAD Icon (for items table)
S7PP N/A 5/8 in N/A 1.375 in34.93 mm N/A 0.344 in8.73 mm N/A Miniature Ball Bearings N/A Two seals N/A 52100 N/A Standard Industrial Grease N/A 750 lbf3320 N N/A 1680 lbf7490 N N/A 13788 rpm N/A 11818 rpm N/A CAD Icon (for items table)
S8K N/A 3/4 in N/A 1.625 in41.275 mm N/A 0.3125 in7.938 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1120 lbf4982 N N/A 2340 lbf10409 N N/A 7900 rpm N/A 6770 rpm N/A CAD Icon (for items table)
S8KD N/A 3/4 in N/A 1.625 in41.28 mm N/A 0.313 in7.94 mm N/A Miniature Ball Bearings N/A One shield N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 11290 rpm N/A 9677 rpm N/A CAD Icon (for items table)
S8KDD N/A 3/4 in N/A 1.625 in41.28 mm N/A 0.313 in7.94 mm N/A Miniature Ball Bearings N/A Two shields N/A 52100 N/A Standard Industrial Grease N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 11290 rpm N/A 9677 rpm N/A CAD Icon (for items table)
S8PP N/A 3/4 in N/A 1.625 in41.28 mm N/A 0.4375 in11.11 mm N/A Miniature Ball Bearings N/A Two seals N/A 52100 N/A Standard Industrial Grease N/A 1220 lbf5440 N N/A 2550 lbf11300 N N/A 11290 rpm N/A 9677 rpm N/A CAD Icon (for items table)
S9KDD N/A 7/8 in N/A 1.625 in47.63 mm N/A 0.375 in9.53 mm N/A Miniature Ball Bearings N/A Two shields N/A 52100 N/A Standard Industrial Grease N/A 1780 lbf7930 N N/A 3480 lbf15500 N N/A 9750 rpm N/A 8357 rpm N/A CAD Icon (for items table)
S9PP N/A 7/8 in N/A 1.625 in47.63 mm N/A 0.375 in9.53 mm N/A Miniature Ball Bearings N/A Two seals N/A 52100 N/A Standard Industrial Grease N/A 1780 lbf7930 N N/A 3480 lbf15500 N N/A 9750 rpm N/A 8357 rpm N/A CAD Icon (for items table)
S9K N/A 7/8 in N/A 1.875 in47.625 mm N/A 0.375 in9.525 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1300 lbf5783 N N/A 2510 lbf11165 N N/A 9700 rpm N/A 8310 rpm N/A CAD Icon (for items table)
S10K N/A 1 in N/A 2.000 in50.8 mm N/A 0.500 in12.7 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1340 lbf5961 N N/A 2500 lbf11121 N N/A 9140 rpm N/A 7830 rpm N/A CAD Icon (for items table)
S10KDD N/A 1 in N/A 2.000 in50.8 mm N/A 0.500 in12.7 mm N/A Miniature Ball Bearings N/A Two shields N/A 52100 N/A Standard Industrial Grease N/A 1830 lbf8140 N N/A 3490 lbf15500 N N/A 9138 rpm N/A 7832 rpm N/A CAD Icon (for items table)
S10P N/A 1 in N/A 2.000 in50.8 mm N/A 0.500 in12.7 mm N/A Miniature Ball Bearings N/A One Seal N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1830 lbf8140 N N/A 3490 lbf15500 N N/A 9138 rpm N/A 7832 rpm N/A CAD Icon (for items table)
S11K N/A 1 1/8 in N/A 2.125 in53.975 mm N/A 0.375 in9.525 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1840 lbf8185 N N/A 3300 lbf14679 N N/A 8240 rpm N/A 7060 rpm N/A CAD Icon (for items table)
S11PP N/A 1 1/8 in N/A 2.125 in53.98 mm N/A 0.500 in12.7 mm N/A Miniature Ball Bearings N/A Two seals N/A 52100 N/A Standard Industrial Grease N/A 1870 lbf8300 N N/A 3300 lbf14700 N N/A 8123 rpm N/A 6962 rpm N/A CAD Icon (for items table)
S12K N/A 1 1/4 in N/A 2.25 in57.15 mm N/A 0.375 in9.525 mm N/A Miniature Ball Bearings N/A Open N/A 52100 N/A No Lubricant - Rust Preventative Only N/A 1880 lbf8363 N N/A 3290 lbf14635 N N/A 8120 rpm N/A 6960 rpm N/A CAD Icon (for items table)
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1