The Type 3 (Spacer Type) arrangement is specifically designed for the pump industry and is available in a variety of industry standard shaft separations. The shaft center spacer drops out to facilitate easier maintenance of pump parts without disturbing the alignment of pump and motor. Spacer type couplings utilize either standard delta hubs or optional round hubs. The center member of the Deltaflex is captured by the construction of the spacer flanges for greater safety. Standard spacer drop out lengths are available to accommodate shaft separations of 3.50, 4.38, 5, 7, 10, 12 and 15 inches. Special spacer lengths and stainless steel spacer couplings are available as an option.
The Type 4 (Floating Shaft) coupling components are identical to Type 3, except the floating shaft design uses a longer spacer tube to span distances up to 12 feet. Deltaflex floating shaft couplings are lightweight, dynamically balanced (as required) and corrosion resistant. The center member of the Deltaflex is captured by the construction of the spacer flanges for greater safety. Floating shaft couplings are also available in stainless steel.
Type 3 & 4 Deltaflex couplings are comprised of two hubs, two spacer flanges (with hardware), and a dropout spacer.
Part Number |
Description |
Coupling |
Material |
Outside Diameter |
Max. Continuous Torque |
Peak Overload Torque |
---|---|---|---|---|---|---|
68514439492 | Description N/A 40-DLT SPCR FLNG | Coupling N/A 040 | Material N/A Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514439493 | Description N/A 40-DLT SPCR FLNG-SS | Coupling N/A 040 | Material N/A Stainless Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514439496 | Description N/A 40HT-DLT SPCR FLNG | Coupling N/A 40HT | Material N/A Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 1260.00 in·lb | Peak Overload Torque N/A 1890.00 in·lb |
68514439497 | Description N/A 40HT-DLT SPCR FLNG-SS | Coupling N/A 40HT | Material N/A Stainless Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 1260.00 in·lb | Peak Overload Torque N/A 1890.00 in·lb |
68514439500 | Description N/A 50-DLT SPCR FLNG | Coupling N/A 050 | Material N/A Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514439501 | Description N/A 50-DLT SPCR FLNG-SS | Coupling N/A 050 | Material N/A Stainless Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514439504 | Description N/A 50HT-DLT SPCR FLNG | Coupling N/A 50HT | Material N/A Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 2835.00 in·lb | Peak Overload Torque N/A 4235.00 in·lb |
68514439505 | Description N/A 50HT-DLT SPCR FLNG-SS | Coupling N/A 50HT | Material N/A Stainless Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 2835.00 in·lb | Peak Overload Torque N/A 4235.00 in·lb |
68514439509 | Description N/A 60-DLT SPCR FLNG-SS | Coupling N/A 060 | Material N/A Stainless Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6250.00 in·lb |
68514439513 | Description N/A 60HT-DLT SPCR FLNG-SS | Coupling N/A 60HT | Material N/A Stainless Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 6000.00 in·lb | Peak Overload Torque N/A 9000.00 in·lb |
68514439508 | Description N/A 60-DLT SPCR FLNG | Coupling N/A 060 | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6250.00 in·lb |
68514439512 | Description N/A 60HT-DLT SPCR FLNG | Coupling N/A 60HT | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 6000.00 in·lb | Peak Overload Torque N/A 9000.00 in·lb |
68514439516 | Description N/A 80-DLT SPCR FLNG | Coupling N/A 080 | Material N/A Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514439517 | Description N/A 80-DLT SPCR FLNG-SS | Coupling N/A 080 | Material N/A Stainless Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514439521 | Description N/A 80HT-DLT SPCR FLNG | Coupling N/A 80HT | Material N/A Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 15000.00 in·lb | Peak Overload Torque N/A 22500.00 in·lb |
68514439522 | Description N/A 80HT-DLT SPCR FLNG-SS | Coupling N/A 80HT | Material N/A Stainless Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 15000.00 in·lb | Peak Overload Torque N/A 22500.00 in·lb |
68514439582 | Description N/A 100-DLT SPCR FLNG | Coupling N/A 100 | Material N/A Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |
68514439583 | Description N/A 100-DLT SPCR FLNG-SS | Coupling N/A 100 | Material N/A Stainless Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |
68514439587 | Description N/A 100HT-DLT SPCR FLNG | Coupling N/A 100HT | Material N/A Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 33000.00 in·lb | Peak Overload Torque N/A 49500.00 in·lb |
68514439588 | Description N/A 100HT-DLT SPCR FLNG-SS | Coupling N/A 100HT | Material N/A Stainless Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 33000.00 in·lb | Peak Overload Torque N/A 49500.00 in·lb |