All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Cartridge Block > View Items  

Double Concentric Cartridge Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 34 of 34 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAMC20A100S 22220 100 mm 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAMC20A315S 22220 3 15/16 in 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAMC20A400S 22220 4 in 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAMC22A407S 22222 4 7/16 in 8-3/4 in
222.3
mm
6.25 in
158.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAAMC22A408S 22222 4 1/2 in 8-3/4 in
222.3
mm
6.25 in
158.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAAMC22A115S 22222 115 mm 8-3/4 in
222.3
mm
6.25 in
158.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
CAD Icon (for items table)
QAAMC26A415S 22226 4 15/16 in 10.438 in
265.1
mm
7.44 in
189
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QAAMC26A500S 22226 5 in 10.438 in
265.1
mm
7.44 in
189
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
QAAMC26A130S 22226 130 mm 10.438 in
265.1
mm
7.44 in
189
mm
212000 lbf
945000
N
170000 lbf
757000
N
CAD Icon (for items table)
  Results 26 - 34 of 34 1 2