All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Cartridge Block > View Items  

Double Concentric Cartridge Block

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 34 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAMC10A115S 22210 1 15/16 in 4.1250 in
104.8
mm
3.75 in
95.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAMC10A050S 22210 50 mm 4.1250 in
104.8
mm
3.75 in
95.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAMC10A200S 22210 2 in 4.1250 in
104.8
mm
3.75 in
95.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAMC11A055S 22211 55 mm 4.531 in
115.1
mm
4 in
101.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAMC11A203S 22211 2 3/16 in 4.531 in
115.1
mm
4 in
101.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAMC11A204S 22211 2 1/4 in 4.531 in
115.1
mm
4 in
101.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAMC13A060S 22213 60 mm 5 in
127
mm
4.3 in
109.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAMC13A207S 22213 2 7/16 in 5 in
127
mm
4.3 in
109.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAMC13A208S 22213 2 1/2 in 5 in
127
mm
4.3 in
109.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAMC13A065S 22213 65 mm 5 in
127
mm
4.3 in
109.2
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAMC15A211S 22215 2 11/16 in 5 7/8 in
149.2
mm
4.74 in
120.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAMC15A212S 22215 2 3/4 in 5 7/8 in
149.2
mm
4.74 in
120.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAMC15A070S 22215 70 mm 5 7/8 in
149.2
mm
4.74 in
120.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAMC15A215S 22215 2 15/16 in 5 7/8 in
149.2
mm
4.74 in
120.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAMC15A075S 22215 75 mm 5 7/8 in
149.2
mm
4.74 in
120.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAMC15A300S 22215 3 in 5 7/8 in
149.2
mm
4.74 in
120.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAMC18A080S 22218 80 mm 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC18A303S 22218 3 3/16 in 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC18A304S 22218 3 1/4 in 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC18A085S 22218 85 mm 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC18A307S 22218 3 7/16 in 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC18A308S 22218 3 1/2 in 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC18A090S 22218 90 mm 6.7500 in
171.5
mm
5.18 in
131.6
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAAMC20A311S 22220 3 11/16 in 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
QAAMC20A312S 22220 3 3/4 in 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
CAD Icon (for items table)
  Results 1 - 25 of 34 1 2