Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFMD13A207SEB | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SEC | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SEM | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SEN | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SEO | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SET | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SN | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207SO | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207ST | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A208SM | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFL13A208SM | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFX13A208SM | N/A 22213 | N/A 2 1/2 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SM | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A208SB | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A208SO | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A208ST | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SB | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SC | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SEB | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SEC | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SEM | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SEN | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SEO | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SET | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208SN | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in211 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|