Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPX22A408SM | N/A 22222 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPR22A408SM | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408SB | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408SEM | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408SEN | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408SET | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408SN | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408SO | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408ST | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408STHT | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPX22A408SET | N/A 22222 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPX22A408ST | N/A 22222 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A115SM | N/A 22222 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPX22A115SM | N/A 22222 | N/A 115 mm | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPR22A115SM | N/A 22222 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A115SB | N/A 22222 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPR26A125SM | N/A 22226 | N/A 125 mm | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A125SM | N/A 22226 | N/A 125 mm | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A125SET | N/A 22226 | N/A 125 mm | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A415SM | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A415SM | N/A 22226 | N/A 4 15/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A415SM | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A415SB | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A415SEB | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A415SEM | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in139.7 mm | N/A 13.0 in330.2 mm | N/A 15.88 in403.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|