All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Four-Bolt Pillow Block
>
View Items
Double Concentric Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 84 of 84
1
2
3
4
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPF26A415S
22226
4 15/16
in
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPX26A415S
22226
4 15/16
in
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPR26A415S
22226
4 15/16
in
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPF26A500S
22226
5
in
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPX26A500S
22226
5
in
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPR26A500S
22226
5
in
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPF26A130S
22226
130
mm
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPX26A130S
22226
130
mm
6.13
in
155.7
mm
15.25
in
387.4
mm
16.75
in
425.5
mm
212000
lbf
945000
N
170000
lbf
757000
N
QAAPR26A130S
22226
130
mm
5.5
in
139.7
mm
13
in
330.2
mm
15.88
in
403.4
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 76 - 84 of 84
1
2
3
4