All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Four-Bolt Pillow Block
>
View Items
Double Concentric Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 84
1
2
3
4
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPF13A060S
22213
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A060S
22213
60
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A060S
22213
60
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF13A207S
22213
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A207S
22213
2 7/16
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A207S
22213
2 7/16
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF13A208S
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A208S
22213
2 1/2
in
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A208S
22213
2 1/2
in
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF13A065S
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.63
in
193.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPR13A065S
22213
65
mm
2.75
in
69.9
mm
7.13
in
181.1
mm
8.75
in
222.3
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPX13A065S
22213
65
mm
3
in
76.2
mm
6.94
in
176.3
mm
9.56
in
242.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPF15A211S
22215
2 11/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A211S
22215
2 11/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A211S
22215
2 11/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A212S
22215
2 3/4
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A212S
22215
2 3/4
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A212S
22215
2 3/4
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A070S
22215
70
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A070S
22215
70
mm
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A070S
22215
70
mm
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A215S
22215
2 15/16
in
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPR15A215S
22215
2 15/16
in
3.13
in
79.5
mm
8
in
203.2
mm
9.6
in
243.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPX15A215S
22215
2 15/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPF15A075S
22215
75
mm
3.25
in
82.6
mm
7.6
in
193
mm
9.1
in
231.1
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 84
1
2
3
4