All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Piloted Flange Cartridge > View Items  

Double Concentric Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 85 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAACW13A208S 22213 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACMD13A208S 22213 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAC13A065S 22213 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACW13A065S 22213 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACMD13A065S 22213 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAC15A211S 22215 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACW15A211S 22215 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACMD15A211S 22215 2 11/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAC15A212S 22215 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACW15A212S 22215 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACMD15A212S 22215 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAC15A070S 22215 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACW15A070S 22215 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACMD15A070S 22215 70 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAC15A215S 22215 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACW15A215S 22215 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACMD15A215S 22215 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAC15A075S 22215 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACW15A075S 22215 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACMD15A075S 22215 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAC15A300S 22215 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACW15A300S 22215 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAACMD15A300S 22215 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
6.375 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
CAD Icon (for items table)
QAAC18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
QAACW18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.375 in
187.3
mm
87200 lbf
388000
N
79700 lbf
355000
N
CAD Icon (for items table)
  Results 26 - 50 of 85 1 2 3 4