All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Piloted Flange Cartridge > View Items  

Double Concentric Piloted Flange Cartridge

Check up to five results to perform an action.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 85 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAC10A115S 22210 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAACW10A115S 22210 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAACMD10A115S 22210 1 15/16 in 5.38 in
136.7
mm
0.5 in
12
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAC10A050S 22210 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAACW10A050S 22210 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAACMD10A050S 22210 50 mm 5.38 in
136.7
mm
0.5 in
12
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAC10A200S 22210 2 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAACW10A200S 22210 2 in 5.38 in
136.7
mm
0.438 in
10
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAACMD10A200S 22210 2 in 5.38 in
136.7
mm
0.5 in
12
mm
4.5 in
114.3
mm
26600 lbf
118000
N
26300 lbf
117000
N
CAD Icon (for items table)
QAAC11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAACW11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAACMD11A055S 22211 55 mm 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAC11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAACW11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAACMD11A203S 22211 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAC11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAACW11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAACMD11A204S 22211 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
5 in
127
mm
31900 lbf
142000
N
31400 lbf
140000
N
CAD Icon (for items table)
QAAC13A060S 22213 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACW13A060S 22213 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACMD13A060S 22213 60 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAC13A207S 22213 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACW13A207S 22213 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAACMD13A207S 22213 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
QAAC13A208S 22213 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
CAD Icon (for items table)
  Results 1 - 25 of 85 1 2 3 4