All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Piloted Flange Cartridge
>
View Items
Double Concentric Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 85
1
2
3
4
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAACMD18A080S
22218
80
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC18A303S
22218
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACW18A303S
22218
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACMD18A303S
22218
3 3/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC18A304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACW18A304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACMD18A304S
22218
3 1/4
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC18A085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACW18A085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACMD18A085S
22218
85
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC18A307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACW18A307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACMD18A307S
22218
3 7/16
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC18A308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACW18A308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACMD18A308S
22218
3 1/2
in
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC18A090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACW18A090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAACMD18A090S
22218
90
mm
8.63
in
219.2
mm
0.75
in
20
mm
7.375
in
187.3
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAC20A100S
22220
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAACW20A100S
22220
100
mm
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAC20A315S
22220
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAACW20A315S
22220
3 15/16
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAC20A400S
22220
4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAACW20A400S
22220
4
in
9.38
in
238.3
mm
0.75
in
20
mm
8.125
in
206.4
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 51 - 75 of 85
1
2
3
4