All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Stainless Four-Bolt Pillow Block
>
View Items
Double Concentric Stainless Four-Bolt Pillow Block
Check up to five results to perform an action.
larger image
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 3 of 3
1
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPF22A407S - Stainless
22222
4 7/16
in
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAPF22A408S - Stainless
22222
4 1/2
in
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAPF22A115S - Stainless
22222
115
mm
4.75
in
120.7
mm
11.88
in
301.8
mm
14.5
in
368.3
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 1 - 3 of 3
1