All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Stainless Four Bolt Square Flange Block
>
View Items
Double Concentric Stainless Four Bolt Square Flange Block
Check up to five results to perform an action.
The rugged housing of Timken® SRB Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus optional secondary seals. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 30 of 30
1
2
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAFE20A400SS
22220
4
in
10.96
in
278.4
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAAF22A110SS
22222
110
mm
12.38
in
314.5
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAF22A407SS
22222
4 7/16
in
12.38
in
314.5
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAF22A408SS
22222
4 1/2
in
12.38
in
314.5
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QAAF22A115SS
22222
115
mm
12.38
in
314.5
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 26 - 30 of 30
1
2